1469265-1 Backplane Guide Hardware
  • Accessory Type Guide Module
  • Product Type Accessory
  • Position Keyed
  • Keyed Yes
  • Guide Pin Finish Chromate Conversion Coating
  • Guide Module Material Zinc Alloy Die Casting , Zamak 3
  • Guide Pin Material Zinc Alloy
  • Guide Module Finish Chromate Conversion
  • Interface Type MULTI GIG RT2J
  • Guide Hardware No
  • Mounting Angle Right Angle
  • Packaging Method Box
  • Packaging Quantity 60
120943-6 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 8
  • PCB Mounting Orientation Right Angle
  • Number of Power Positions 8
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Interface Type Co-Planar HM-Zd
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 16
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Noble Metal
  • Contact Base Material High Current Copper Alloy
  • Termination Method to PC Board Through Hole - Press-Fit
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Gray
  • Housing Material Polyester GF
  • Operating Temperature Range -55 – 125
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Agency/Standard Number E28476
  • Packaging Method Box
120953-5 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 8
  • PCB Mounting Orientation Vertical
  • Number of Power Positions 8
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Interface Type 2mm HM
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 16
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Noble Metal
  • Contact Base Material High Current Copper Alloy
  • Termination Method to PC Board Through Hole - Press-Fit
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Gray
  • Housing Material Polyester GF
  • Operating Temperature Range -55 – 125
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Agency/Standard Number E28476
  • Packaging Method Box
5-5223961-1 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Plug
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Blade
  • Number of Positions 3
  • PCB Mounting Orientation Right Angle
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Interface Type 2mm HM
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 16
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Noble Metal
  • Contact Termination Area Plating Thickness 3.81 – 8.89
  • Contact Base Material High Conductivity Copper Alloy
  • Termination Method to PC Board Through Hole - Press-Fit
  • Termination Post/Tail Length 3.43
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Gray
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 125
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Box & Tube
120954-1 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Plug
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Blade
  • Number of Positions 4
  • PCB Mounting Orientation Right Angle
  • Number of Power Positions 4
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Interface Type 2mm HM
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 16
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Noble Metal
  • Contact Base Material High Current Copper Alloy
  • Termination Method to PC Board Through Hole - Press-Fit
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Gray
  • Housing Material Polyester GF
  • Operating Temperature Range -55 – 125
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Agency/Standard Number E28476
  • Packaging Method Box
223969-7 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Thread Size M4 x 0.7-6G
  • Product Type Accessory
  • Keyed No
  • Guide Pin Finish Passivated
  • Guide Pin Material Stainless Steel
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Guide Length 25.16
  • Length 25.16
  • Thread Length 9.2
  • Packaging Method Box
  • Packaging Quantity 1000
  • Comment With 5.92 mm [.233 in.] Oblong Base.
120958-1 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Plug
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Blade
  • Number of Positions 8
  • PCB Mounting Orientation Right Angle
  • Number of Power Positions 8
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Interface Type 2mm HM
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 16
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Noble Metal
  • Contact Base Material High Current Copper Alloy
  • Termination Method to PC Board Through Hole - Press-Fit
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Gray
  • Housing Material Polyester GF
  • Operating Temperature Range -55 – 125
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Agency/Standard Number E28476
  • Packaging Method Box
120957-1 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Plug
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Blade
  • Number of Positions 7
  • PCB Mounting Orientation Right Angle
  • Number of Power Positions 7
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Interface Type 2mm HM
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 16
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Noble Metal
  • Contact Base Material High Current Copper Alloy
  • Termination Method to PC Board Through Hole - Press-Fit
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Gray
  • Housing Material Polyester GF
  • Operating Temperature Range -55 – 125
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Agency/Standard Number E28476
  • Packaging Method Box
5-223955-2 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 3
  • PCB Mounting Orientation Vertical
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Interface Type 2mm HM
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 16
  • Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Noble Metal
  • Contact Base Material High Conductivity Copper Alloy
  • Termination Method to PC Board Through Hole - Press-Fit
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Gray
  • Housing Material Thermoplastic
  • Operating Temperature Range -55 – 125
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Box & Tube
5120912-1 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Plug
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Blade
  • Number of Positions 3
  • PCB Mounting Orientation Right Angle
  • Number of Power Positions 3
  • Number of Signal Positions 1
  • Number of Rows 0
  • Row-to-Row Spacing 0
  • Interface Type 2mm HM
  • Operating Voltage 250
  • Operating Voltage 48
  • Contact Current Rating (Max) 10
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Noble Metal
  • Contact Termination Area Plating Thickness 3.8 – 8.8
  • Contact Base Material Phosphor Bronze
  • Termination Method to PC Board Through Hole - Press-Fit
  • Termination Post/Tail Length 3.43
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 125
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Box & Tube