1909763-1 RF Connectors
  • Connector Interface UMCC
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material LCP (Liquid Crystal Polymer)
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Copper Alloy
  • Termination Method to Printed Circuit Board Surface Mount
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 2
  • Height above PCB 1.25
  • Operating Temperature Range -40 – 90
  • Operating Frequency 6
  • Packaging Method Tape
  • Additional Features Solderless