185992-000 Mechanical Connectors  1
  • Technology Shear Bolt
  • Material Aluminum
  • Underground Network Component Type Branch Connector
  • Number of Contact Bolts 8
  • Voltage Class ≤ 1
  • Conductor Material Aluminum
  • Blocked No
  • Conductor Range 35 – 185
  • Conductor Cross-Section 35 – 185
  • Bolt Head Size (Across Flats) 19
  • Indoor Use No
  • Outdoor Use Yes
  • Application Type LV Cable Joints
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
  • Conductor Gauge Type Metric
732988-000 Mechanical Connectors  1
  • Technology Shear Bolt
  • Material Aluminum
  • Underground Network Component Type Branch Connector
  • Number of Contact Bolts 8
  • Voltage Class ≤ 1
  • Conductor Material Aluminum
  • Blocked No
  • Conductor Range 35 – 95
  • Conductor Cross-Section 35 – 95
  • Bolt Head Size (Across Flats) 13
  • Indoor Use No
  • Outdoor Use Yes
  • Application Type LV Cable Joints
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
  • Conductor Gauge Type Metric
733882-000 Mechanical Connectors  1
  • Technology Shear Bolt
  • Material Aluminum
  • Underground Network Component Type Branch Connector
  • Number of Contact Bolts 8
  • Voltage Class ≤ 1
  • Conductor Material Aluminum
  • Blocked No
  • Conductor Range 70 – 300
  • Conductor Cross-Section 70 – 300
  • Bolt Head Size (Across Flats) 19
  • Indoor Use No
  • Outdoor Use Yes
  • Application Type LV Cable Joints
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
  • Conductor Gauge Type Metric