5-1634516-1 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Finish Plated
  • Body Plating Material Nickel
  • Body Shape Hexagonal
  • Body Insulation With
  • Crimp Type Hex
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Hex Nut
  • PCB Mount Retention Without
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent With
  • Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 12 x 12.9mm D-Shape
  • Recommended Panel Thickness 2 – 5
  • Cable Type Belden 9907
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Single Pack
  • Dielectric Material Polyphthalamide
  • Additional Features Hardware Included
  • Grade Commercial
5-1634514-1 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Finish Plated
  • Body Plating Material Nickel
  • Body Shape Circular
  • Body Insulation Without
  • Crimp Type Hex
  • Center Contact Plating Material Gold
  • Center Contact Material Phosphor Bronze
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Bayonet
  • Captivation Method Mechanical
  • Detent With
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type KX 25
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Method Carton
  • Dielectric Material Polymethylpentene
  • Grade Commercial
390322-1 SO DIMM Sockets
  • DRAM Type Small Outline (SO)
  • Connector System Cable-to-Board
  • Profile High
  • Row-to-Row Spacing 6.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 144
  • Number of Rows 2
  • Number of Bays 2
  • Number of Keys 1
  • Center Key Offset Left
  • DRAM Voltage 3.3
  • Module Key Type SDRAM
  • Latch Plating Material Tin
  • Latch Material Stainless Steel
  • Ejector Location None
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .25
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .8
  • Housing Color Natural
  • Housing Material High Temperature Plastic
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Soft Tray
  • Packaging Quantity 20
5-1814821-1 RF Connectors
  • Connector Interface F Series
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Crimp Type Hex
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Screw
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 9.5
  • Ferrule Length Long
  • Cable Type 9291
  • Operating Temperature Range -55 – 85
  • Operating Frequency 1
  • Packaging Method Box
1-1337409-0 RF Connectors
  • Connector Interface N Type
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Termination Method to Wire & Cable MIL-Clamp
  • Coupling Mechanism Threaded
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type Raychem 5019D3318
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Commercial
  • Military Style Number UG-536A/U
1-1337416-0 RF Connectors
  • Connector Interface N Type
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Crimp Type Hex
  • Ferrule Plating Material Silver
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Ferrule Material Annealed Copper
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Threaded
  • Captivation Method Mechanical
  • Detent Without
  • Mating Retention Type Threaded
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type Raychem 5021D1331
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Quantity 50
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Commercial
1-1337420-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation With
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable MIL-Clamp
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Without
  • Mating Retention Type Threaded
  • Mounting Hardware Type Panel
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type Raychem 5019D3318
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Professional
  • Military Style Number UG-88C/U
1-1337433-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation Straight
  • Crimp Type Hex
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Hex Nut
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 12 x 12.9mm D-Shape
  • Recommended Panel Thickness 2 – 5
  • Cable Type Raychem 5021D1331
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Nickel
  • Gasket Material Silicone Rubber
  • Grade Professional
  • Military Style Number UG-1804/U
  • Flange and Thread Material Brass
1-1337441-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation With
  • Crimp Type Hex
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Bayonet
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type Raychem 5021D1331
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Grade Professional
1-1337443-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation With
  • Crimp Type Hex
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Bayonet
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type Raychem 9524A1311
  • Operating Temperature Range -65 – 165
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Grade Professional
1-1337580-0 RF Connectors
  • Connector Interface MCX
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Circular
  • Crimp Type Hex
  • Ferrule Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Ferrule Material Brass
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Snap-On
  • Captivation Method Mechanical
  • Detent Without
  • Cable Type RG 174A
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Grade Professional
1-1337584-0 RF Connectors
  • Connector Interface MCX
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Gold
  • Crimp Type Hex
  • Ferrule Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Ferrule Material Brass
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Snap-On
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 3.7
  • Cable Type RG 178B
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Quantity 50
  • Packaging Method Tray
  • Dielectric Material PTFE
  • Grade Professional
1-1337585-0 RF Connectors
  • Connector Interface MCX
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Gold
  • Crimp Type Hex
  • Ferrule Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Ferrule Material Brass
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Snap-On
  • Captivation Method Mechanical
  • Detent Without
  • Mating Retention Type Push On
  • Mated Outer Diameter (Approximate) 3.7
  • Cable Type RG 174A
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Quantity 50
  • Packaging Method Tray
  • Dielectric Material PTFE
  • Grade Professional
1-1478148-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation With
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable MIL-Clamp
  • Panel Mount Feature Type Hex Nut
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent With
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 12 x 12.9mm D-Shape
  • Recommended Panel Thickness 2 – 5
  • Cable Type KX 15
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Silver
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Professional
  • Military Style Number UG-909/U
  • Flange and Thread Material Brass
5-1634514-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Finish Plated
  • Body Plating Material Nickel
  • Body Shape Circular
  • Body Insulation Without
  • Crimp Type Hex
  • Center Contact Plating Material Gold
  • Center Contact Material Phosphor Bronze
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Bayonet
  • Captivation Method Mechanical
  • Detent With
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type KX 25
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Quantity 100
  • Packaging Method Box & Tray
  • Dielectric Material Polymethylpentene
  • Grade Commercial
5-1814826-1 RF Connectors
  • Connector Interface F Series
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Nickel
  • Center Contact Plating Material Tin
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Threaded
  • Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 6.8
  • Cable Type Belden 9291
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Method Box
  • Dielectric Material Polypropylene
1-1337404-0 RF Connectors
  • Connector Interface N Type
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Termination Method to Wire & Cable MIL-Clamp
  • Coupling Mechanism Threaded
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type Raychem 5012A3422
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Commercial
  • Military Style Number UG-21D/U
1-1337413-0 RF Connectors
  • Connector Interface N Type
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Silver
  • Crimp Type Hex
  • Ferrule Plating Material Silver
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • RF Connector Contact Configuration Not Captivated
  • Ferrule Material Annealed Copper
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Threaded
  • Captivation Method Mechanical
  • Detent Without
  • Mating Retention Type Threaded
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type Raychem 5021D1331
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Commercial
1-1337415-0 RF Connectors
  • Connector Interface N Type
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Crimp Type Hex
  • Ferrule Plating Material Silver
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Ferrule Material Annealed Copper
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Threaded
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type Raychem 5012A3422
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Commercial
  • Military Style Number UG-1682/U
1-1337424-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation With
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable MIL-Clamp
  • Coupling Mechanism Bayonet
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type PSF 1/3M
  • Operating Temperature Range -65 – 165
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Grade Professional
  • Military Style Number UG-261B/U