TW1103KA Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 10K
  • Power Rating 1
  • Voltage Rating 200
  • Termination Type Eyelet
  • Dimensions 23.5 x 22.6
TW1100KA Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 10
  • Power Rating 1
  • Voltage Rating 200
  • Termination Type Eyelet
  • Dimensions 23.5 x 22.6
TW1101KA Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 100
  • Power Rating 1
  • Voltage Rating 200
  • Termination Type Eyelet
  • Dimensions 23.5 x 22.6
TW1102KA Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 1K
  • Power Rating 1
  • Voltage Rating 200
  • Termination Type Eyelet
  • Dimensions 23.5 x 22.6
TW1250KA Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 25
  • Power Rating 1
  • Voltage Rating 200
  • Termination Type Eyelet
  • Dimensions 23.5 x 22.6
TW1251KA Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 250
  • Power Rating 1
  • Voltage Rating 200
  • Termination Type Eyelet
  • Dimensions 23.5 x 22.6
TW1252KA Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 2.5K
  • Power Rating 1
  • Voltage Rating 200
  • Termination Type Eyelet
  • Dimensions 23.5 x 22.6
TW1253KA Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 25K
  • Power Rating 1
  • Voltage Rating 200
  • Termination Type Eyelet
  • Dimensions 23.5 x 22.6
TW1500KA Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 50
  • Power Rating 1
  • Voltage Rating 200
  • Termination Type Eyelet
  • Dimensions 23.5 x 22.6
TW1501KA Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 500
  • Power Rating 1
  • Voltage Rating 200
  • Termination Type Eyelet
  • Dimensions 22.6 x 23.5
TW1502KA Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 5K
  • Power Rating 1
  • Voltage Rating 200
  • Termination Type Eyelet
  • Dimensions 22.6 x 23.5