TSC-124D3H,000 Signal Relays
  • Product Type Relay
  • Relay Style TSC Signal Relay
  • Relay Type Signal PCB Relay TSC
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 300
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 30
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.5
  • Contact Limiting Continuous Current 1
  • Coil Resistance 1920
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000000
  • Power Consumption 300
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 400
  • Actuating System AC/DC
  • Coil Power Rating Class 200 – 300 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Titanium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material AgNi Alloy
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 12.5
  • Height Class (Mechanical) 9 – 10 mm
  • Insulation Clearance Between Contact and Coil 2
  • Length Class (Mechanical) 12 – 14 mm
  • Height 9.9
  • Width 7.5
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 80
  • Operating Temperature Range -30 – 80
  • Performance Type Standard
  • Packaging Method Box & Tube
TSC-124L3H,000 Signal Relays
  • Product Type Relay
  • Relay Style TSC Signal Relay
  • Relay Type Signal PCB Relay TSC
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 150
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 30
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.5
  • Contact Limiting Continuous Current 1
  • Coil Resistance 3840
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000000
  • Power Consumption 150
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 400
  • Actuating System AC/DC
  • Coil Power Rating Class 100 – 150 mW
  • Isolation (HF Parameter) -13.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Titanium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material AgNi Alloy
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 12.5
  • Height Class (Mechanical) 9 – 10 mm
  • Insulation Clearance Between Contact and Coil 2
  • Length Class (Mechanical) 12 – 14 mm
  • Height 9.9
  • Width 7.5
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 80
  • Operating Temperature Range -30 – 80
  • Performance Type Sensitive
  • Packaging Method Box & Tube
TSC-112L3H,000 Signal Relays
  • Product Type Relay
  • Relay Style TSC Signal Relay
  • Relay Type Signal PCB Relay TSC
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 150
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 30
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.5
  • Contact Limiting Continuous Current 1
  • Coil Resistance 960
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000000
  • Power Consumption 150
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 400
  • Actuating System AC/DC
  • Coil Power Rating Class 100 – 150 mW
  • Isolation (HF Parameter) -14.2dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Titanium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material AgNi Alloy
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 12.5
  • Height Class (Mechanical) 9 – 10 mm
  • Insulation Clearance Between Contact and Coil 2
  • Length Class (Mechanical) 12 – 14 mm
  • Height 9.9
  • Width 7.5
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 80
  • Operating Temperature Range -30 – 80
  • Performance Type Sensitive
  • Packaging Method Box & Tube
TSC-105L3H,000 Signal Relays
  • Product Type Relay
  • Relay Style TSC Signal Relay
  • Relay Type Signal PCB Relay TSC
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 150
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 30
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.5
  • Contact Limiting Continuous Current 1
  • Coil Resistance 166
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000000
  • Power Consumption 150
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 400
  • Actuating System AC/DC
  • Coil Power Rating Class 100 – 150 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Titanium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material AgNi Alloy
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 12.5
  • Height Class (Mechanical) 9 – 10 mm
  • Insulation Clearance Between Contact and Coil 2
  • Length Class (Mechanical) 12 – 14 mm
  • Height 9.9
  • Width 7.5
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 80
  • Operating Temperature Range -30 – 80
  • Performance Type Sensitive
  • Packaging Method Box & Tube
TSC-105D3H,000 Signal Relays
  • Product Type Relay
  • Relay Style TSC Signal Relay
  • Relay Type Signal PCB Relay TSC
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 300
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 30
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.5
  • Contact Limiting Continuous Current 1
  • Coil Resistance 83
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000000
  • Power Consumption 300
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 400
  • Actuating System AC/DC
  • Coil Power Rating Class 200 – 300 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Titanium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material AgNi Alloy
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 12.5
  • Height Class (Mechanical) 9 – 10 mm
  • Insulation Clearance Between Contact and Coil 2
  • Length Class (Mechanical) 12 – 14 mm
  • Height 9.9
  • Width 7.5
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 80
  • Operating Temperature Range -30 – 80
  • Performance Type Standard
  • Packaging Method Box & Tube
TSC-109L3H,000 Signal Relays
  • Product Type Relay
  • Relay Style TSC Signal Relay
  • Relay Type Signal PCB Relay TSC
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 150
  • Coil Voltage Rating 9
  • Contact Switching Voltage (Max) 30
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.5
  • Contact Limiting Continuous Current 1
  • Coil Resistance 540
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000000
  • Power Consumption 150
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 400
  • Actuating System AC/DC
  • Coil Power Rating Class 100 – 150 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Titanium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material AgNi Alloy
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 12.5
  • Height Class (Mechanical) 9 – 10 mm
  • Insulation Clearance Between Contact and Coil 2
  • Length Class (Mechanical) 12 – 14 mm
  • Height 9.9
  • Width 7.5
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 80
  • Operating Temperature Range -30 – 80
  • Performance Type Sensitive
  • Packaging Method Box & Tube
TSC-112D3H,000 Signal Relays
  • Product Type Relay
  • Relay Style TSC Signal Relay
  • Relay Type Signal PCB Relay TSC
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 300
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 30
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.5
  • Contact Limiting Continuous Current 1
  • Coil Resistance 480
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000000
  • Power Consumption 300
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 400
  • Actuating System AC/DC
  • Coil Power Rating Class 200 – 300 mW
  • Isolation (HF Parameter) -14.2dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Titanium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material AgNi Alloy
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 12.5
  • Height Class (Mechanical) 9 – 10 mm
  • Insulation Clearance Between Contact and Coil 2
  • Length Class (Mechanical) 12 – 14 mm
  • Height 9.9
  • Width 7.5
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 80
  • Operating Temperature Range -30 – 80
  • Performance Type Standard
  • Packaging Method Box & Tube
TSC-124L3,000 Signal Relays
  • Product Type Relay
  • Relay Style TSC Signal Relay
  • Relay Type Signal PCB Relay TSC
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 150
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 30
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.5
  • Contact Limiting Continuous Current 1
  • Coil Resistance 3840
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000000
  • Power Consumption 150
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 400
  • Actuating System AC/DC
  • Coil Power Rating Class 100 – 150 mW
  • Isolation (HF Parameter) -13.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Titanium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material AgNi Alloy
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 12.5
  • Height Class (Mechanical) 9 – 10 mm
  • Insulation Clearance Between Contact and Coil 2
  • Length Class (Mechanical) 12 – 14 mm
  • Height 9.9
  • Width 7.5
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 80
  • Operating Temperature Range -30 – 80
  • Performance Type Sensitive
  • Packaging Method Box & Tube