1-1437719-1 Standard Circular Connectors
  • Product Type Connector
  • Sealable Yes
  • Connector Style Plug
  • Prewired No
  • Number of Positions 3
  • Operating Voltage 60
  • Shell Material Brass
  • Environmental Protection Type Sealed
  • Contact Type Pin
  • Centerline (Pitch) 40
  • Assembly Length 40
  • Wire/Cable Size .14
  • Operating Temperature Range -40 – 80
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 100
1-1437719-2 Standard Circular Connectors
  • Product Type Connector
  • Sealable Yes
  • Connector Style Plug
  • Prewired No
  • Number of Positions 5
  • Operating Voltage 60
  • Shell Material Brass
  • Environmental Protection Type Sealed
  • Contact Type Pin
  • Centerline (Pitch) 40
  • Assembly Length 40
  • Wire/Cable Size .14
  • Operating Temperature Range -40 – 80
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 100
1-1437719-4 Standard Circular Connectors
  • Product Type Connector
  • Sealable Yes
  • Connector Style Receptacle
  • Prewired No
  • Number of Positions 5
  • Operating Voltage 60
  • Shell Material CuZn
  • Environmental Protection Type Sealed
  • Contact Type Socket
  • Centerline (Pitch) 38
  • Assembly Length 38
  • Wire/Cable Size .14
  • Operating Temperature Range -40 – 80
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 100
5-1437720-7 Rectangular Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Material Brass
  • Contact Configuration Crimp
  • Contact Type Socket
  • Contact Mating Area Plating Material Tribor
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Thickness 4
  • Wire/Cable Size .14 mm²
  • Packaging Quantity 500
5-1437720-5 Rectangular Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Material Brass
  • Contact Configuration Crimp
  • Contact Type Pin
  • Contact Mating Area Plating Material Tribor
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Thickness 4
  • Wire/Cable Size .14 mm²
  • Packaging Quantity 500
5-1437720-4 Rectangular Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Material Brass
  • Contact Configuration Crimp
  • Contact Type Pin
  • Contact Mating Area Plating Material Tribor
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness 4
  • Wire/Cable Size .5 mm²
  • Packaging Quantity 500
  • Packaging Method Box
1-1437719-3 Standard Circular Connectors
  • Product Type Connector
  • Sealable Yes
  • Connector Style Receptacle
  • Prewired No
  • Number of Positions 3
  • Operating Voltage 60
  • Shell Material CuZn
  • Environmental Protection Type Sealed
  • Contact Type Socket
  • Centerline (Pitch) 38
  • Assembly Length 38
  • Wire/Cable Size .5
  • Operating Temperature Range -40 – 80
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 100
5-1437720-6 Rectangular Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Material Brass
  • Contact Configuration Crimp
  • Contact Type Socket
  • Contact Mating Area Plating Material Tribor
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness 4
  • Wire/Cable Size .5 mm²
  • Packaging Quantity 500
  • Packaging Method Package