CAT-T3437-T669 Pipe Identification  1
  • Tape Type Color Coded Tape
  • Pipe Identification Type Label Identification Tape
  • Label Type Pipe Identification
  • Pipe Identification Code AIRCON (Air Conditioning)
  • Continuous Roll No
  • Product Type Label Identification Tape
  • Tape Finish Gloss/Matte
  • Tape Width 63.5
  • Tube Diameter (Min) 12.7
  • Operating Temperature Range -40 – 163
  • Operating Temperature Range -40 – 180
  • Label Style Continuous
  • Label Length 30.48
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • TP Tape Label Yes
  • Identification Code AIRCON (Air Conditioning)
  • UL Listed No
  • Region Americas
  • Packaging Method Roll
  • Packaging Quantity 1
  • Adhesive Type Permanent Acrylic
TP4-HYDROPF-0.375 Pipe Identification
  • Product Type Label Identification Tape
  • TP Tape Label Yes
  • Identification Code HYDRO (Hydraulic)
  • Packaging Quantity 1500/Roll