1-1634816-0 RF Connector Hardware  1
  • Accessory Type Hex Nut
  • Product Type Accessory
  • Thread Size 1/2-28
  • Grade Commercial
  • Body Plating Material Nickel
  • Body Material Brass
  • Flats Dimension 14.0 A/F
  • For Use With ZDC/BNC Connector
  • Packaging Method Individual
1057676-1 RF Connectors  1
  • Connector Interface TNC
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder Terminal
  • Coupling Mechanism Threaded
  • Connector Mounting Type Bulkhead
  • Detent Without
  • Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 402 Semi-Rigid
  • Operating Temperature Range -65 – 105
  • Operating Frequency 15
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
  • Coupling Nut Material Stainless Steel
  • Grade Military
1057679-1 RF Connectors  1
  • Connector Interface TNC
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder Terminal
  • Coupling Mechanism Threaded
  • Connector Mounting Type Bulkhead
  • Detent Without
  • Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 405 Semi-Rigid
  • Operating Temperature Range -65 – 105
  • Operating Frequency 15
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
  • Coupling Nut Material Stainless Steel
  • Grade Military
5226279-1 RF Connectors  1
  • Connector Interface UHF
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Size Standard
  • Crimp Type Single
  • Center Contact Plating Material Tin
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Screw
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 18.29
  • Cable Type RG 58
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material Polypropylene
  • Coupling Nut Style Ribbed
1057699-1 RF Connectors  1
  • Connector Interface TNC
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder Terminal
  • Panel Mount Feature Type Flange
  • Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • Detent Without
  • Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 405 Semi-Rigid
  • Operating Temperature Range -65 – 105
  • Operating Frequency 15
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
  • Grade Military
CAT-T3437-T549 Standard Labels  1
  • Label Type Void & Tamper Evident Labels
  • Label Color White
  • Operating Temperature Range -40 – 80
  • Label Style Die-Cut
  • Label Height 2
  • Label Material Polyethylene
  • Label Thickness 48
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 20
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 3000
  • Adhesive Type Rubber Adhesive
RTD-50-L-02 RF Connectors
  • Connector Interface TNC
  • Connector Style Jack
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Hex Nut
  • Connector Mounting Type Panel
  • Mated Outer Diameter (Approximate) 16.256
  • Shield Outside Diameter (Min) 4.1 – 9.5
  • Panel Cutout 12 x 12.9mm D-Shape
  • Dielectric Outside Diameter (Max) 7.3
  • Recommended Panel Thickness 3.2
  • Conductor Outside Diameter 2.45
  • Cable Type RG 165
  • Packaging Method Box
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
RTD-75-M-01 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 75
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder
  • Mated Outer Diameter (Approximate) 16.256
  • Shield Outside Diameter (Min) 2.1 – 5
  • Dielectric Outside Diameter (Max) 3
  • Conductor Outside Diameter 1.27
  • Cable Type RG 59
  • Packaging Method Box
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
1057697-1 RF Connectors
  • Connector Interface TNC
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder Terminal
  • Panel Mount Feature Type Flange
  • Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • Detent Without
  • Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 402 Semi-Rigid
  • Operating Temperature Range -65 – 105
  • Operating Frequency 15
  • Packaging Method Package
  • Dielectric Material TFE Fluorocarbon
  • Grade Military
RTD-50-L-04 RF Connectors
  • Connector Interface TNC
  • Connector Style Jack
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass/Beryllium Copper
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder
  • Mated Outer Diameter (Approximate) 16.256
  • Shield Outside Diameter (Min) 4.1 – 9.5
  • Dielectric Outside Diameter (Max) 7.3
  • Recommended Panel Thickness 3.2
  • Conductor Outside Diameter 2.45
  • Cable Type RG 165
  • Packaging Method Package
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
1057631-1 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder
  • Coupling Mechanism Threaded
  • Detent Without
  • Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 402 Semi-Rigid
  • Operating Temperature Range -55 – 85
  • Operating Frequency 11
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
  • Coupling Nut Material Stainless Steel
  • Grade Commercial
RTD-50-M-00 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass/Beryllium Copper
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder
  • Mated Outer Diameter (Approximate) 16.256
  • Shield Outside Diameter (Min) 2.1 – 5
  • Dielectric Outside Diameter (Max) 3
  • Conductor Outside Diameter 1.27
  • Cable Type RG 141
  • Packaging Method Package
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
RTD-50-M-04 RF Connectors
  • Connector Interface TNC
  • Connector Style Jack
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder
  • Connector Mounting Type Panel
  • Mated Outer Diameter (Approximate) 16.256
  • Shield Outside Diameter (Min) 2.1 – 5
  • Dielectric Outside Diameter (Max) 3
  • Conductor Outside Diameter 1.27
  • Cable Type RG 141
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
RTD-50-L-01 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder
  • Mated Outer Diameter (Approximate) 16.256
  • Shield Outside Diameter (Min) 4.1 – 9.5
  • Dielectric Outside Diameter (Max) 7.3
  • Conductor Outside Diameter 2.45
  • Cable Type RG 165
  • Packaging Method Box
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
RTD-50-M-01 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass/Beryllium Copper
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder
  • Mated Outer Diameter (Approximate) 16.256
  • Shield Outside Diameter (Min) 2.1 – 5
  • Dielectric Outside Diameter (Max) 3
  • Conductor Outside Diameter 1.27
  • Cable Type RG 141
  • Packaging Method Box
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
RTD-50-L-00 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder
  • Mated Outer Diameter (Approximate) 16.256
  • Shield Outside Diameter (Min) 4.1 – 9.5
  • Dielectric Outside Diameter (Max) 7.3
  • Conductor Outside Diameter 2.45
  • Cable Type RG 165
  • Packaging Method Box
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
RTD-50-S-00 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass/Beryllium Copper
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder
  • Mated Outer Diameter (Approximate) 16.256
  • Shield Outside Diameter (Min) .9 – 3
  • Dielectric Outside Diameter (Max) 1.55
  • Conductor Outside Diameter .64
  • Cable Type RG 174
  • Packaging Method Box
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
1-1634817-0 RF Connector Hardware
  • Accessory Type Lockwasher
  • Product Type Accessory
  • Grade Commercial
  • Body Plating Material Nickel
  • Body Material Steel
  • For Use With ZDC/BNC Connector
  • Packaging Method Individual
293476-2 Standard Circular Connectors  1
  • Product Type Accessory
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Accessory Color Natural
  • Preloaded No
  • Hermetically Sealed No
  • Environmental Protection Without
  • Contact Type Pin
  • Mating Retention Without
  • Mating Alignment Without
  • Wire/Cable Size 1.5
293475-2 Standard Circular Connectors  1
  • Product Type Accessory
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Accessory Color Natural
  • Preloaded No
  • Hermetically Sealed No
  • Environmental Protection Without
  • Contact Type Socket
  • Mating Retention Without
  • Mating Alignment Without
  • Wire/Cable Size 1.5