TLRS157570DR0002FTDG Surface Mount Resistors
  • Resistor Type Low Ohmic Resistor
  • Size Code 1575
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance .0002
  • Power Rating 7
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 15.2 x 7.5 x 1.5
  • Temperature Coefficient ±50
  • Packaging Method Taped & Reeled