2-592404-1 Junction Contacts
  • Terminal Junction System Component Type Contact
  • Product Type Terminal Junction System Component
  • Contact Size 20
  • Class D
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Length .418
  • Band 2 Color Black
  • Band 3 Color Brown
  • Band 1 Color Brown
591637-5 Terminal Block Hardware
  • Product Type Terminal Junction System Component
  • Hardware Type Mounting Bracket
  • Length 46.38
591846-1 Terminal Junction Modules
  • Terminal Junction System Component Type Electronic Splice-Diode
  • Product Type Terminal Junction System Component
  • Diode Circuit Number 1N5199
  • Diode Current Rating 8
  • Grommet Material Silicone Rubber
  • Contact Size 20
  • Contact Base Material Beryllium Copper
1-591917-2 Terminal Junction Modules
  • Terminal Junction System Component Type Electronic Splice-Resistor
  • Product Type Terminal Junction System Component
  • Resistance 1000
  • Resistor Specification RLR07C1001GR
  • Grommet Material Silicone Rubber
  • Contact Size 20
  • Contact Base Material Beryllium Copper
1-591917-3 Terminal Junction Modules
  • Terminal Junction System Component Type Electronic Splice-Resistor
  • Product Type Terminal Junction System Component
  • Resistance 100
  • Resistor Specification RLR32C1000GR
  • Grommet Material Silicone Rubber
  • Contact Size 20
  • Contact Base Material Beryllium Copper
1-592404-1 Junction Contacts
  • Terminal Junction System Component Type Contact
  • Product Type Terminal Junction System Component
  • Contact Size 16
  • Class D
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Length .501
  • Band 2 Color Black
  • Band 3 Color Red
  • Band 1 Color Brown