SLC41AB-2016A Screened Backshells & Adapters  1
  • Style Spin-Lock VAB
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 20
  • Adapter Entry Size 16
  • TE Adapter Code 41
  • Material Aluminum
  • Adapter Plating Material Cadmium per SAE AMS-QQ-P-416, Type II, Class 3, over appropriate under plate, per SAE AS85049 (500 Hour Salt Spray)
  • Cable Diameter Range 127 – 203
SLM40AB-0804A-3/42-0 Screened Backshells & Adapters  1
  • Style Spin-Lock VAB
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 09
  • Adapter Entry Size 04
  • TE Adapter Code 40
  • Material Aluminum
  • Adapter Plating Material Cadmium per SAE AMS-QQ-P-416, Type II, Class 3, over appropriate under plate, per SAE AS85049 (500 Hour Salt Spray)
  • Cable Diameter Range 32 – 51
SLM40AB-1006A-3/42-0 Screened Backshells & Adapters  1
  • Style Spin-Lock VAB
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 11
  • Adapter Entry Size 06
  • TE Adapter Code 40
  • Material Aluminum
  • Adapter Plating Material Cadmium per SAE AMS-QQ-P-416, Type II, Class 3, over appropriate under plate, per SAE AS85049 (500 Hour Salt Spray)
  • Cable Diameter Range 48 – 76
SLM40AB-1208A-25-0 Screened Backshells & Adapters  1
  • Style Spin-Lock VAB
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 13
  • Adapter Entry Size 08
  • TE Adapter Code 40
  • Material Aluminum
  • Adapter Plating Material Cadmium per SAE AMS-QQ-P-416, Type II, Class 3, over appropriate under plate, per SAE AS85049 (500 Hour Salt Spray)
  • Cable Diameter Range 64 – 102
SLM41AB-1006A-25-0 Screened Backshells & Adapters  1
  • Style Spin-Lock VAB
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 10
  • Adapter Entry Size 06
  • TE Adapter Code 41
  • Material Aluminum
  • Adapter Plating Material Cadmium per SAE AMS-QQ-P-416, Type II, Class 3, over appropriate under plate, per SAE AS85049 (500 Hour Salt Spray)
  • Cable Diameter Range 48 – 76
SLM41AB-1208A-25-0 Screened Backshells & Adapters  1
  • Style Spin-Lock VAB
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 12
  • Adapter Entry Size 08
  • TE Adapter Code 41
  • Material Aluminum
  • Adapter Plating Material Cadmium per SAE AMS-QQ-P-416, Type II, Class 3, over appropriate under plate, per SAE AS85049 (500 Hour Salt Spray)
  • Cable Diameter Range 64 – 102
SLM41AB-1410A-25-0 Screened Backshells & Adapters  1
  • Style Spin-Lock VAB
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 14
  • Adapter Entry Size 10
  • TE Adapter Code 41
  • Material Aluminum
  • Adapter Plating Material Cadmium per SAE AMS-QQ-P-416, Type II, Class 3, over appropriate under plate, per SAE AS85049 (500 Hour Salt Spray)
  • Cable Diameter Range 79 – 127