THS25150RJ Chassis Panel Mount Resistors
  • Element Material Metal Clad
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 150
  • Power Rating 25
  • Voltage Rating 550 VDC
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 51 x 28 x 15
  • Temperature Coefficient ±30
  • Packaging Method Loose Piece - Tray
THS5018RJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 18
  • Power Rating 50
  • Voltage Rating 1250
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 72.5 x 17 x 30
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
THS501R5J Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 1.5
  • Power Rating 50
  • Voltage Rating 1250 VAC
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 72.5 x 17 x 30
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
591637-1 Terminal Block Hardware
  • Product Type Terminal Junction System Component
  • Rail Material Aluminum Alloy
  • Color Black
  • Hardware Type Mounting Bracket
  • Packaging Quantity 24
591857-1 Terminal Junction Modules
  • Terminal Junction System Component Type Electronic Module Block-Diode
  • Product Type Terminal Junction System Component
  • Diode Circuit Number 1N5618
  • Diode Current Rating 1
  • Plug Body Material FEP
  • Module Color Black
  • Module Material Epoxy Thermoset
  • Grommet Material Silicone Rubber
  • Plug Body Color Red
  • Grommet Color Blue
  • Contact Base Material Copper Alloy
  • Number of Contact Points 10
  • Contact Size 20
  • Comment Contacts and sealing plugs packaged separately.
THS503R3J Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 3.3
  • Power Rating 50
  • Voltage Rating 1250 VAC
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 72.5 x 17 x 30
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
5747459-4 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 14.99
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Post Size .66
  • Insert Material Zinc
  • Plastic Yes
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Inserts
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Zinc
  • Mounting Hole Diameter 3.18
  • Threaded Insert Plating Material Clear Chromate
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 140
  • Packaging Method Package
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
THS152R0J Chassis Panel Mount Resistors
  • Element Material Metal Clad
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 2
  • Power Rating 15
  • Voltage Rating 265 VDC
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 36.5 x 21 x 11
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
THS15470RJ Chassis Panel Mount Resistors
  • Element Material Metal Clad
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 470
  • Power Rating 15
  • Voltage Rating 265 VDC
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 36.5 x 21 x 11
  • Temperature Coefficient ±30
  • Packaging Method Loose Piece - Tray
THS1068RJ Chassis Panel Mount Resistors
  • Element Material Metal Clad
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 68
  • Power Rating 10
  • Voltage Rating 160 VDC
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 30 x 17 x 9
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
5747462-4 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 4
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 14.99
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 37
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Post Size .66
  • Insert Material Zinc
  • Shell Material Steel
  • Plastic Yes
  • Shell Plating Material Tin
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Inserts
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Zinc
  • Mounting Hole Diameter 3.18
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 56
  • Packaging Method Package
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
5747467-4 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 14.99
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Post Size .66
  • Insert Material Zinc
  • Plastic Yes
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Inserts
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Zinc
  • Mounting Hole Diameter 3.18
  • Threaded Insert Plating Material Clear Chromate
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 140
  • Packaging Method Package
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
THS25560RJ Chassis Panel Mount Resistors
  • Element Material Metal Clad
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 560
  • Power Rating 25
  • Voltage Rating 550 VDC
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 51 x 28 x 15
  • Temperature Coefficient ±30
  • Packaging Method Loose Piece - Tray
THS155K6J Chassis Panel Mount Resistors
  • Element Material Metal Clad
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 5.6K
  • Power Rating 15
  • Voltage Rating 265 VDC
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 36.5 x 21 x 11
  • Temperature Coefficient ±30
  • Packaging Method Loose Piece - Tray
329852 RF Connectors
  • Connector Interface Mini Threaded
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Chromate
  • Body Plating Material Silver
  • Contact Current Rating (Max) 2
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • Captivation Method Solder
  • Detent Without
  • Mated Outer Diameter (Approximate) 4.445
  • Cable Type Coaxial
  • Operating Temperature Range -55 – 85
  • Operating Frequency 1
  • Packaging Method Carton
  • Dielectric Material PTFE
THS50R33J Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance .33
  • Power Rating 50
  • Voltage Rating 1250
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 72.5 x 17 x 30
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
5-1761465-2 PCI & PCI Express Connectors
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Type of Connector Card Edge
  • Number of Positions 64
  • PCB Mount Orientation Right Angle
  • Ejector Without
  • Number of Pylons 2
  • Voltage 50
  • Operating Voltage 50
  • Current Rating 1.1
  • Weight 21.302
  • Pylon Material Plastic
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Thickness 15
  • Contact Current Rating (Max) 1.1
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.56
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Accepted) 1.57
  • Height 9.4
  • Width 19.6
  • Length 39
  • Operating Temperature Range -40 – 85
  • Pick and Place Cover Without
  • Bus Type PCI Express
  • Packaging Method Box & Tray
  • Packaging Quantity 500
5207841-3 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Post Size .66
  • Insert Material Brass
  • Plastic Yes
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Brass
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 17
  • Packaging Method Tube
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
5207841-4 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Post Size .66
  • Insert Material Brass
  • Plastic Yes
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Brass
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 17
  • Packaging Method Tube
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
5745051-2 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Shielded No
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Post Size .66
  • Plastic Yes
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Brass
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.77
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 17
  • Packaging Method Tube
  • Comment Plugs are preloaded with size 20 DF posted pin contacts