1-1337504-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Number of Signal Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation With
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder Terminal
  • Panel Mount Feature Type Hex Nut
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Front Mount
  • Mated Outer Diameter (Approximate) 14.529
  • Flange Diameter 12.5
  • Panel Cutout 8.9 x 9.7mm D-Shape
  • Recommended Panel Thickness 1.5 – 2.9
  • Operating Temperature Range -65 – 165
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Lockwasher Material Brass
  • Grade Professional
  • Flange and Thread Material Brass
  • Lockwasher Plating Material Silver
  • Comment With Solder Tag
1-1337448-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation With
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder Terminal
  • Termination Method to Printed Circuit Board Solder
  • Panel Mount Feature Type Hex Nut
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent With
  • Panel Attachment Style Front Mount
  • Mated Outer Diameter (Approximate) 14.529
  • Flange Diameter 12.5
  • Panel Cutout 8.9 x 9.7mm D-Shape
  • Recommended Panel Thickness 1.5 – 2.9
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Lockwasher Material Brass
  • Grade Professional
  • Military Style Number UG-1094/U
  • Flange and Thread Material Brass
  • Lockwasher Plating Material Nickel
  • Comment With Solder Tag
1-1337450-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation Straight
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder Terminal
  • Panel Mount Feature Type Hex Nut
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent With
  • Panel Attachment Style Front Mount
  • Mated Outer Diameter (Approximate) 14.529
  • Flange Diameter 12.5
  • Panel Cutout 8.9 x 9.7mm D-Shape
  • Recommended Panel Thickness 1.5 – 2.9
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Lockwasher Material Brass
  • Grade Professional
  • Military Style Number UG-1094/U
  • Flange and Thread Material Brass
  • Lockwasher Plating Material Silver
  • Comment With Solder Tag
1-1478049-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation With
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder Terminal
  • Panel Mount Feature Type Hex Nut
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Solder
  • Detent With
  • Panel Attachment Style Front Mount
  • Mated Outer Diameter (Approximate) 14.529
  • Flange Diameter 12.5
  • Panel Cutout 8.9 x 9.7mm D-Shape
  • Recommended Panel Thickness 1.5 – 2.9
  • Operating Temperature Range -65 – 165
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Lockwasher Material Brass
  • Coupling Nut Material Brass
  • Grade Professional
  • Flange and Thread Material Brass
  • Lockwasher Plating Material Nickel
  • Comment With Solder Tag