165615-3 Quick Disconnects
  • Terminates To Wire & Cable
  • FASTON Yes
  • Insulated Wire Support Yes
  • Disconnect Type Quick Disconnect
  • Insertion Force Normal
  • Insulated Yes
  • Wire Stop No
  • Connection Capacity Single
  • Voltage (Max) 300
  • Fully Insulated No
  • Plating Material Silver
  • Insulation Material Nylon
  • Terminal Orientation Straight
  • Crimp Type F-Crimp
  • Mating Retention Type Dimple
  • Wire Size 15.5 – 13.5
  • Wire Size 1.5 – 2.5
  • Mating Tab Width 2.79
  • Mating Tab Thickness .41
  • Wire Insulation Diameter (Max) 4.3
  • Overall Length 19.8
  • Packaging Method Loose Piece
  • Barrel Color Blue