592840-1 Terminal Junction Modules
  • Terminal Junction System Component Type Grounding Block
  • Product Type Terminal Junction System Component
  • Plug Body Material FEP
  • Module Color Green
  • Module Material DAP
  • Plug Body Color Black
  • Grommet Material Silicone Rubber
  • Grommet Color Green
  • Contact Size 21
  • Contact Base Material Copper Alloy
  • Comment Contacts and sealing plugs packaged separately.
592836-1 Terminal Junction Modules
  • Terminal Junction System Component Type Grounding Block
  • Product Type Terminal Junction System Component
  • Plug Body Material FEP
  • Module Color Black
  • Module Material Epoxy
  • Plug Body Color Red
  • Grommet Material Silicone Rubber
  • Grommet Color Blue
  • Contact Size 20
  • Contact Base Material Copper Alloy
  • Comment Contacts and sealing plugs packaged separately.
324084 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Insulated Wire Support Yes
  • Support Style Insulation Support
  • Stud Size 3/8
  • Shape Code RING-047
  • Wire/Cable Composition Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Weight per Piece 32.635
  • Insulation Material Nylon
  • Insulation Sleeve Material Nylon
  • Insulation Sleeve Color Yellow
  • Inspection Slot No
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Military Part Class Class II
  • Stud Diameter 9.91
  • Tongue Thickness 2.11
  • Wire Size 2/0
  • Wire Size 60.6 – 76.3
  • Wire Insulation Diameter (Max) 15.49
  • Wire Size 119500 – 150500
  • Overall Length 61.37
  • Barrel Inside Diameter (Min) 15.49
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 50
  • Barrel Color Yellow
591858-1 Terminal Junction Modules
  • Terminal Junction System Component Type Electronic Module Block-Diode
  • Product Type Terminal Junction System Component
  • Diode Circuit Number 1N5552
  • Diode Current Rating 3
  • Plug Body Material FEP
  • Module Color Black
  • Module Material Epoxy
  • Plug Body Color Red
  • Grommet Material Silicone Rubber
  • Grommet Color Blue
  • Number of Contact Points 10
  • Contact Size 20
  • Contact Base Material Beryllium Copper
  • Comment Contacts, insertion/extraction tool and sealing plugs supplied with module assembly.
324058 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Insulated Wire Support Yes
  • Support Style Insulation Support
  • Stud Size 1/2
  • Shape Code RING-047
  • Wire/Cable Composition Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Weight per Piece 25.121
  • Insulation Material Nylon
  • Insulation Sleeve Material Nylon
  • Insulation Sleeve Color Blue
  • Inspection Slot No
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Military Part Class Class II
  • Stud Diameter 13.08
  • Tongue Thickness 1.85
  • Wire Size 1/0
  • Wire Size 42.4 – 60.6
  • Wire Insulation Diameter (Max) 14.73
  • Wire Size 83700 – 119500
  • Overall Length 62.33
  • Barrel Inside Diameter (Min) 14.73
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 50
  • Barrel Color Blue
591637-1 Terminal Block Hardware
  • Rail Material Aluminum Alloy
  • Product Type Terminal Junction System Component
  • Color Black
  • Hardware Type Mounting Bracket
  • Packaging Quantity 24
324056 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Insulated Wire Support Yes
  • Support Style Insulation Support
  • Stud Size M6
  • Shape Code RING-047
  • Wire/Cable Composition Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Weight per Piece 26.105
  • Insulation Material Nylon
  • Insulation Sleeve Material Nylon
  • Insulation Sleeve Color Blue
  • Inspection Slot No
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Military Part Class Class II
  • Stud Diameter 6.63
  • Tongue Thickness 1.85
  • Wire Size 1/0
  • Wire Size 42.4 – 60.6
  • Wire Insulation Diameter (Max) 14.73
  • Wire Size 83700 – 119500
  • Overall Length 61.62
  • Barrel Inside Diameter (Min) 14.73
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 50
  • Barrel Color Blue
277152-1 Rings & Spades
  • Sealable Yes
  • Barrel Type Closed Barrel
  • Wire/Cable Type Aluminum
  • Insulated No
  • Stud Size M6
  • Barrel Style Long
  • Number of Holes 1
  • Plating Material Tin
  • Weight per Piece 99.39
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Stud Diameter 6.73
  • Tongue Thickness 3.25
  • Wire Size 2/0
  • Wire Size 53.9
  • Wire Insulation Diameter (Max) 13.97
  • Wire Insulation Diameter 12.7 – 13.97
  • Wire Size 104500
  • Aluminum Wire Size 2/0
  • Aluminum Wire Size 138168
  • Aluminum Wire Size 71.3
  • Overall Length 71.37
  • Barrel Inside Diameter (Min) 11.94
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Short Tongue
277153-1 Rings & Spades
  • Sealable Yes
  • Barrel Type Closed Barrel
  • Wire/Cable Type Aluminum
  • Insulated No
  • Stud Size 3/8
  • Barrel Style Long
  • Number of Holes 1
  • Plating Material Tin
  • Weight per Piece 103
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Stud Diameter 9.53
  • Tongue Thickness 3.35
  • Wire Size 3/0
  • Wire Size 68.6
  • Wire Insulation Diameter (Max) 16.38
  • Wire Insulation Diameter 13.21 – 16.38
  • Wire Size 133000
  • Aluminum Wire Size 3/0
  • Aluminum Wire Size 168872
  • Aluminum Wire Size 87.2
  • Overall Length 81.53
  • Barrel Inside Diameter (Min) 14.22
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 25
324112 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Insulated Wire Support Yes
  • Support Style Insulation Support
  • Stud Size 5/16
  • Shape Code RING-047
  • Wire/Cable Composition Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Weight per Piece 11.301
  • Insulation Material Nylon
  • Insulation Sleeve Material Nylon
  • Insulation Sleeve Color Red
  • Inspection Slot No
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Stud Diameter 8.33
  • Tongue Thickness 1.52
  • Wire Size 2
  • Wire Size 26.7 – 42.4
  • Wire Insulation Diameter (Max) 12.01
  • Wire Size 52600 – 83700
  • Overall Length 52.4
  • Barrel Inside Diameter (Min) 11.88
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 50
  • Barrel Color Red