2157847-1 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Shell Size 2
  • Connector Style Receptacle
  • Number of Positions 8
  • Preloaded Yes
  • Keying Single Key
  • Shell Plating Material Black Chromium
  • Shell Material Copper Alloy
  • Insulation Material PEEK
  • Reverse Gender Reverse
  • Contact Type Socket
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Flange Without
  • Wire/Cable Size .205
  • Panel Thickness 3
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 1