TE1000B2R2J Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 2.2
  • Power Rating 1000
  • Voltage Rating 2500 V
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Bracket
  • Dimensions 350 x 60 x 119
  • Temperature Coefficient ±440
  • Operating Temperature Range -25 – 225
  • Packaging Method Loose Piece - Box
6368150-3 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mounting Orientation Vertical
  • Keyed No
  • Number of PCB Ground Tabs 2
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • PCB Ground Tab Location 3.89
  • PCB Termination Area Plating Material Tin over Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Connector Product Type Connector Assembly
  • Termination Method to PC Board Through Hole - Solder
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Top
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 3.99
  • Connector Height 16.82
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • Performance Category Cat 5
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 29
6116201-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mounting Orientation Vertical
  • Keyed No
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • PCB Ground Tab Location 3.89
  • PCB Termination Area Plating Material Tin over Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to PC Board Through Hole - Press-Fit
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • PCB Mount Retention Type Action/Compliant Tail
  • Entry Location Top
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 3.99
  • Connector Height 16.5
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 5
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Comment Compliant pins on contact termination ends.
5557484-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options Panel Ground and PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mounting Orientation Vertical
  • Keyed No
  • Number of PCB Ground Tabs 2
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • PCB Ground Tab Location -3.89
  • PCB Termination Area Plating Material Tin over Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to PC Board Through Hole - Solder
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Entry Location Top
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT GF
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 3.18
  • Connector Height 16.89
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 128
5557730-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options Panel Ground and PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mounting Orientation Vertical
  • Keyed Yes
  • Number of PCB Ground Tabs 2
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • PCB Ground Tab Location 2.95
  • PCB Termination Area Plating Material Tin over Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to PC Board Through Hole - Solder
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Entry Location Top
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material Polyester Moulding Compound
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 3.18
  • Connector Height 16.76
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 128
5554990-1 RJ25 Connectors
  • Modular Jack & Plug Interface Type RJ25
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Grounding Options None
  • Connectors & Connector Components Type Connector
  • Status Indicator None
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mounting Orientation Vertical
  • Number of Positions 6
  • Number of Contacts Loaded 6
  • Keyed Yes
  • Profile Standard
  • Latch Orientation Standard - Latch Down
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .2
  • PCB Termination Area Plating Material Tin over Nickel
  • Connector Product Type Connector Assembly
  • Termination Method to PC Board Through Hole - Solder
  • Panel Mount Feature Type Panel Stops
  • Connector Mounting Type Board Mount
  • Panel Mount Feature With
  • Entry Location Top
  • Housing Color Gray
  • Housing Material PBT
  • Centerline (Pitch) 1.02
  • Connector Height 16.38
  • PCB Tail Length 3.18
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 144
6368150-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mounting Orientation Vertical
  • Keyed No
  • Number of PCB Ground Tabs 2
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • PCB Ground Tab Location 3.89
  • PCB Termination Area Plating Material Tin over Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Connector Product Type Connector Assembly
  • Termination Method to PC Board Through Hole - Solder
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Top
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 3.99
  • Connector Height 16.82
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • Performance Category Cat 5
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 29
5555799-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mounting Orientation Vertical
  • Keyed Yes
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • PCB Termination Area Plating Material Tin over Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to PC Board Through Hole - Solder
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Top
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT Polyester
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 3.8
  • Connector Height 16.5
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 152
5520260-4 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mounting Orientation Vertical
  • Keyed Yes
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • PCB Termination Area Plating Material Tin over Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to PC Board Through Hole - Solder
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Entry Location Top
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT Polyester
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 3.8
  • Connector Height 16.51
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 128
216566-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mounting Orientation Vertical
  • Keyed No
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • PCB Termination Area Plating Material Tin-Lead over Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Thickness 1.2
  • Connector Product Type Connector Assembly
  • Termination Method to PC Board Through Hole - Solder
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Top
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT
  • PCB Thickness (Recommended) 1.6
  • PCB Tail Length 3.1
  • Connector Height 16.4
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94-HB
  • Packaging Method Reel
  • Packaging Quantity 600
  • Packaging Reel Diameter 60