6674720-1 Standard Rectangular Connectors
  • Shrouded No
  • Kit Type Receptacle & Accessory Kit
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Shielded Yes
  • Insertion Force Zero
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Product Style Kit
  • Selectively Loaded No
  • Connector Configuration Rectangular
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 4
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 100
  • Operating Voltage 100
  • AWG > 0 No
  • Material Glass-Filled Thermoplastic
  • Floating Bushings Without
  • Shield Plating Material Nickel over Copper
  • Guide Pin Without
  • Shell Material Die Cast Zinc
  • Rear Grommet Without
  • Shield Material Steel
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .5
  • Contact Layout Inline
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Transmits (Typical) Signal
  • Termination Method to PC Board Through Hole - Solder
  • Connection Type Connector Assembly
  • Termination Post Length 2.5
  • Mounting Holes With
  • PCB Mount Alignment Without
  • PCB Mount Alignment Type Standard Polarized Tail
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter .6
  • Mounting Angle Vertical
  • Flange Without
  • Housing Material Die Cast Zinc
  • Housing Color Black
  • Housing Frame Plating Material Nickel
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Tray
  • Packaging Quantity 32
  • Comment With bushing and lever.
6565204-1 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Shielded Yes
  • Insertion Force Zero
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Rectangular
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 4
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 100
  • Operating Voltage 100
  • AWG > 0 No
  • Material Glass-Filled Thermoplastic
  • Floating Bushings Without
  • Shield Plating Material Nickel over Copper
  • Guide Pin Without
  • Shell Material Die Cast Zinc
  • Rear Grommet Without
  • Shield Material Steel
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .5
  • Contact Layout Inline
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Transmits (Typical) Signal
  • Termination Method to PC Board Through Hole - Solder
  • Connection Type Connector Assembly
  • Termination Post Length 3.3
  • Mounting Holes With
  • PCB Mount Alignment Without
  • PCB Mount Alignment Type Standard Polarized Tail
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter .6
  • Mounting Angle Vertical
  • Flange Without
  • Housing Material Die Cast Zinc
  • Housing Color Black
  • Housing Frame Plating Material Nickel
  • PCB Thickness (Recommended) 1.6 – 2.0
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Tray
  • Packaging Quantity 30
6565199-2 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded Yes
  • Insertion Force Zero
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Rectangular
  • PCB Mount Orientation Horizontal
  • Number of Positions 260
  • Number of Rows 4
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 100
  • Operating Voltage 100
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Shell Material Die Cast Zinc
  • Rear Grommet Without
  • Contact Configuration SMT Lead
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .5
  • Contact Layout Inline
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Solder Lead
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Transmits (Typical) Signal
  • Termination Method to PC Board Through Hole - Solder
  • Connection Type Connector Assembly
  • Termination Post Length 3.78
  • Mounting Holes With
  • PCB Mount Alignment Without
  • PCB Mount Alignment Type Standard Polarized Tail
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange Without
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Carton
  • Packaging Quantity 5
  • Comment With Shield Finger
6565199-1 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded Yes
  • Insertion Force Zero
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Rectangular
  • PCB Mount Orientation Horizontal
  • Number of Positions 260
  • Number of Rows 4
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 100
  • Operating Voltage 100
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Filled Thermoplastic
  • Floating Bushings Without
  • Guide Pin Without
  • Shell Plating Material Nickel
  • Shell Material Die Cast Zinc
  • Rear Grommet Without
  • Contact Configuration SMT Lead
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .5
  • Contact Layout Inline
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Solder Lead
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Transmits (Typical) Signal
  • Termination Method to PC Board Solder
  • Connection Type Connector Assembly
  • Termination Post Length 3.78
  • Mounting Holes With
  • PCB Mount Alignment Without
  • PCB Mount Alignment Type Standard Polarized Tail
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange Without
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6 – 2.0
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Carton
  • Packaging Quantity 30
  • Pre-Installed Lead Yes
  • Expanded Inside Diameter (Min) 6.98
  • Recovered Inside Diameter (Max) 4.3
  • Operating Temperature (Max) 200
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 150
1674568-1 Standard Rectangular Connectors
  • Product Type Accessory
  • Connector Style Receptacle
  • Connector System Wire-to-Board
1674569-1 Standard Rectangular Connectors
  • Product Type Accessory
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Mating Alignment Without
6565204-3 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Shielded Yes
  • Insertion Force Zero
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Rectangular
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 4
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 100
  • Operating Voltage 100
  • AWG > 0 No
  • Material Glass-Filled Thermoplastic
  • Floating Bushings Without
  • Shield Plating Material Nickel over Copper
  • Guide Pin Without
  • Shell Material Die Cast Zinc
  • Rear Grommet Without
  • Shield Material Steel
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .5
  • Contact Layout Inline
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Transmits (Typical) Signal
  • Termination Method to PC Board Through Hole - Solder
  • Connection Type Connector Assembly
  • Termination Post Length 3.3
  • Mounting Holes With
  • PCB Mount Alignment Without
  • PCB Mount Alignment Type Standard Polarized Tail
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter .6
  • Mounting Angle Vertical
  • Flange Without
  • Housing Material Die Cast Zinc
  • Housing Color Black
  • Housing Frame Plating Material Nickel
  • PCB Thickness (Recommended) 1.6 – 2.0
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Tray
  • Packaging Quantity 30
6674720-3 Standard Rectangular Connectors
  • Shrouded No
  • Kit Type Receptacle & Accessory Kit
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Shielded Yes
  • Insertion Force Zero
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Product Style Kit
  • Selectively Loaded No
  • Connector Configuration Rectangular
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 4
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 100
  • Operating Voltage 100
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Shell Material Die Cast Zinc
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .5
  • Contact Layout Inline
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Transmits (Typical) Signal
  • Termination Method to PC Board Through Hole - Solder
  • Connection Type Connector Assembly
  • Termination Post Length 5.4
  • Mounting Holes With
  • PCB Mount Alignment Without
  • PCB Mount Alignment Type Standard Polarized Tail
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange Without
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Carton
  • Packaging Quantity 5
  • Comment With bushing and lever.
CN5417-000 SolderSleeve Shield Terminators
  • Pre-Installed Lead No
  • Expanded Inside Diameter (Min) 2.67
  • Recovered Inside Diameter (Max) .5
  • Operating Temperature (Max) 200
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 150
  • Pre-Installed Lead No
  • Expanded Inside Diameter (Min) 4.32
  • Recovered Inside Diameter (Max) 1.25
  • Operating Temperature (Max) 200
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 150
  • Pre-Installed Lead No
  • Expanded Inside Diameter (Min) 7.62
  • Recovered Inside Diameter (Max) 2.5
  • Operating Temperature (Max) 200
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 150
  • Pre-Installed Lead Yes
  • Expanded Inside Diameter (Min) 1.9
  • Recovered Inside Diameter (Max) .9
  • Operating Temperature (Max) 200
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 150
  • Pre-Installed Lead Yes
  • Expanded Inside Diameter (Min) 2.67
  • Recovered Inside Diameter (Max) 1.4
  • Operating Temperature (Max) 200
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 150
  • Pre-Installed Lead Yes
  • Expanded Inside Diameter (Min) 5.08
  • Recovered Inside Diameter (Max) 1.25
  • Operating Temperature (Max) 200
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 150
  • Pre-Installed Lead Yes
  • Expanded Inside Diameter (Min) 5.97
  • Recovered Inside Diameter (Max) 3.3
  • Operating Temperature (Max) 200
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 150
  • Pre-Installed Lead Yes
  • Expanded Inside Diameter (Min) 6.98
  • Recovered Inside Diameter (Max) 4.3
  • Operating Temperature (Max) 200
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 150
  • Pre-Installed Lead Yes
  • Expanded Inside Diameter (Min) 2.67
  • Recovered Inside Diameter (Max) 1.4
  • Operating Temperature (Max) 200
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 150