5225554-6 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Silver
  • Crimp Type Dual
  • Center Contact Plating Material Gold
  • Termination Method to Wire & Cable Crimp
  • Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 142
  • Packaging Method Carton
  • Dielectric Material Fluoropolymer
  • Grade Military
5225555-6 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Crimp Type Dual
  • Center Contact Plating Material Gold
  • Termination Method to Wire & Cable Crimp
  • Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 142
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Grade Military
222506-5 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Shape Circular
  • Crimp Type Hex
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 174
  • Packaging Method Carton
  • Dielectric Material Polypropylene
  • Grade Commercial
1-5225554-1 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Silver
  • Crimp Type Dual
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 393
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Grade Military
222165-2 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Dielectric Material PTFE
  • Grade Commercial
  • Product Type Adapter
  • Isolated Ground No
  • Number of Positions 1
  • Snap-Lock Without
  • Solder Terminal Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Plating Material Nickel
  • Body Style Right Angle
  • Body Material Die Cast Zinc
  • Body Shape Right Angle-Cubic
  • Body Insulation Without
  • Center Contact Material Beryllium Copper
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • PCB Mount Retention Without
  • Safety Wire Holes Without
  • Polarized No
  • Circuit Application Power & Signal
  • Packaging Method Loose Piece
222321-1 Between Series Adapters
  • Side A Series BNC
  • Side A Gender Jack
  • Side B Series N
  • Side B Gender Plug
  • Adapter Orientation Straight
  • Adapter Mounting Type Bulkhead
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Adapter
  • Dielectric Material PTFE
  • Number of Positions 1
  • Impedance 50
  • Body Plating Material Nickel
  • Body Style Straight
  • Material Brass
  • Body Material Brass
  • Center Contact Material Beryllium Copper
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Circuit Application Power & Signal
225554-6 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Silver
  • Body Shape Circular
  • Crimp Type Dual
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 142
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Grade Military
225555-2 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Shape Circular
  • Crimp Type Dual
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 58A
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Grade Military
225555-6 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Shape Circular
  • Crimp Type Dual
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 142
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Grade Military
228179-3 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Shape Circular
  • Crimp Type Compression
  • Center Contact Plating Material Gold
  • Termination Method to Wire & Cable Crimp
  • Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 402 Semi-Rigid
  • Packaging Method Package
  • Dielectric Material PTFE
  • Grade Commercial