CAT-SCH691-T1 Power Relays  1
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 20
  • Insulation Creepage Between Contact & Coil 6.36
  • Contact Limiting Making Current 20
  • Insulation Initial Resistance 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 20
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 33
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Width Class (Mechanical) 25 – 30
  • Length 32.5
  • Insulation Clearance Class 2.5 – 4
  • Width 27.4
  • Insulation Clearance Between Contact & Coil 3.18
  • Height Class (Mechanical) 25 – 30
  • Height 27.9
  • Length Class (Mechanical) 30 – 35
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
2127216-1 Power Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Cable Assembly Type AMPMODU System 50
  • Connector Type (End A) Power Connector
  • Connector Type (End B) Power Connector
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Configuration Double-Ended
  • Number of Power Positions 0
  • Number of Positions 10
  • Keyed No
  • Equalized No
  • Color Gray
  • Housing Material LCP
  • Housing Color Black
  • Wire Size .05
  • Overall Outside Cable Diameter .63
  • Wire Size 30
  • Operating Temperature Range -85 – 221
  • Flammability Rating UL VW-1
  • IEEE 1394 No
  • Cable Assembly Length .152
  • CLOUDSPLITTER No
2127246-1 Power Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Shielded No
  • Cable Assembly Type AMPMODU System 50
  • Connector Type (End A) Power Connector
  • Connector Type (End B) Power Connector
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Configuration Double-Ended
  • Number of Power Positions 0
  • Number of Positions 20
  • Keyed No
  • Equalized No
  • Color Gray
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size .05
  • Overall Outside Cable Diameter .63
  • Wire Size 30
  • Flammability Rating UL VW-1
  • IEEE 1394 No
  • Cable Assembly Length .15
  • CLOUDSPLITTER No