2821747-2 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Cable Style Ribbon Cable
  • Cable Assembly Category High Speed
  • Configuration Double-Ended
  • Data Rate 12
  • Flammability Rating VW-1
  • Number of Positions 50
  • Number of Signal Positions 32
  • Wire Size 33
  • Halogen Free No
  • Cable Assembly Length 1
2821385-1 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Cable Style Ribbon Cable
  • Cable Assembly Category High Speed
  • Configuration Double-Ended
  • Data Rate 12
  • Flammability Rating VW-1
  • Number of Positions 74
  • Number of Signal Positions 48
  • Wire Size 33
  • Halogen Free No
  • Cable Assembly Length .5
2821747-1 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Cable Style Ribbon Cable
  • Cable Assembly Category High Speed
  • Configuration Double-Ended
  • Data Rate 12
  • Flammability Rating VW-1
  • Number of Positions 50
  • Number of Signal Positions 32
  • Wire Size 33
  • Halogen Free No
  • Cable Assembly Length .5
2110915-1 CFP/CFP2/CFP4
  • Form Factor CFP
  • Product Type Accessory
  • Included Heat Sink Yes
  • Accessory Type Hardware Kit
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 100
  • Heat Sink Style Custom
  • Heat Sink Height 37.07
  • Heat Sink Finish Anodized Black
  • Termination Method to Printed Circuit Board Screw
  • PCB Thickness (Recommended) 2
  • For Use With CFP Assembly
  • Heat Sink Compatible Yes
  • Packaging Method Package
  • Comment Kit includes 2 guide rails, 1 connector cover assy., 1 backer plate assy., 1 external bracket assy., 1 heat sink assy.
2149152-1 CXP
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Single
  • Connector System Cable-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Form Factor CXP
  • Number of Ports 1
  • Port Matrix Configuration 1x1
  • Number of Positions 84
  • Data Rate (Max) 125
  • Cage Plating Material Tin over Nickel
  • Plating Material Tin over Nickel
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Bezel Mounting Style Through Bezel
  • PCB Mounting Style Single-Sided
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .031
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Thickness (Recommended) 1.57
  • Profile Height 11.88
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • For Use With CXP Cable Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Included Lightpipe No
  • EMI Containment Feature Type Elastomeric Gasket
2149151-1 CFP/CFP2/CFP4
  • Form Factor CFP
  • Product Type Accessory
  • Accessory Type Dust & EMI Cover
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 100
  • PCB Thickness (Recommended) 2
  • For Use With CFP Assembly
  • Packaging Method Box & Tray
2204529-1 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 3
  • PCB Mount Orientation Horizontal
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 5.7
  • Operating Voltage 400
  • Operating Voltage 400
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 3
  • Termination Method to Printed Circuit Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 4.4
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
2204534-1 Rectangular Power Connectors  1
  • Product Type Receptacle
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 3
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 5.7
  • Operating Voltage 400
  • Operating Voltage 400
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 3
  • Wire/Cable Size 10
  • Wire/Cable Size 6
  • Wire/Cable Size 10
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 5.7
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
2057626-1 CFP/CFP2/CFP4
  • Form Factor CFP
  • Product Type Accessory
  • Accessory Type External Bracket
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 100
  • PCB Thickness (Recommended) 2
  • For Use With CFP Assembly
  • Packaging Method Box & Tray
2204535-1 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 6
  • PCB Mount Orientation Horizontal
  • Number of Power Positions 6
  • Number of Signal Positions 0
  • Number of Rows 3
  • Row-to-Row Spacing 11.21
  • Operating Voltage 400
  • Operating Voltage 400
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 3
  • Termination Method to Printed Circuit Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 5.7
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
2057630-1 CFP/CFP2/CFP4
CFP
  • Product Line CFP
  • Form Factor CFP
  • Product Type Connector
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 1
  • Number of Positions 148
  • Data Rate (Max) 100
  • Plating Material Gold
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mounting Style Double-Sided (Belly-to-Belly)
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .8
  • PCB Thickness (Recommended) 2
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Packaging Method Reel
2057631-1 CFP/CFP2/CFP4
  • Form Factor CFP
  • Product Type Accessory
  • Accessory Type Receptacle Cover
  • Sealable Yes
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 100
  • PCB Thickness (Recommended) 2
  • For Use With CFP Assembly
  • Packaging Method Box & Tray
2042274-2 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Contact Layout Staggered
  • Termination Method to Printed Circuit Board Through Hole
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Length 18.9
  • Height 15.2
  • Operating Temperature Range -40 – 125
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 150
1982299-4 Rectangular Power Connectors  1
  • Product Type Receptacle
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 2
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage 750
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 26
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .8
  • Contact Termination Area Plating Thickness .8
  • Wire/Cable Size 12 – 14
  • Wire/Cable Size 2.5 – 4
  • Wire/Cable Size 12 – 14
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Mating Alignment Without
  • Mating Retention Type Latch
  • Mating Retention With
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PBT GF
  • Length 25
  • Height 8.25
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
  • Packaging Quantity 1950
2180467-1 CFP/CFP2/CFP4
  • Form Factor CFP
  • Product Type Accessory
  • Accessory Type Screw
  • Data Rate (Max) 100
  • PCB Thickness (Recommended) 2
  • For Use With CFP Assembly
  • Heat Sink Compatible No
  • Packaging Method Bag
1982295-6 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Horizontal
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage 750
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Contact Termination Area Plating Thickness .8
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • Centerline (Pitch) 3.5
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Length 18.2
  • Height 8
  • Operating Temperature Range -40 – 125
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 200
1982295-2 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Horizontal
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Contact Termination Area Plating Thickness .8
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 2.6
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • Centerline (Pitch) 3.5
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Length 18.2
  • Height 8
  • Operating Temperature Range -40 – 125
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 240
2178186-4 Rectangular Power Connectors  1
  • Product Type Receptacle
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 2
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage 750
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 30
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .8
  • Contact Termination Area Plating Thickness .8
  • Wire/Cable Size 10
  • Wire/Cable Size 6
  • Wire/Cable Size 10
  • Termination Method to Wire & Cable Crimp
  • Wire/Cable Type Discrete Wire
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Locking Latch
  • Mating Retention With
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PBT GF
  • Length 15.7
  • Height 25
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
  • Packaging Quantity 130
1982295-1 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Horizontal
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Termination Method to Printed Circuit Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3.5
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 125
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
2042274-1 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Termination Method to Printed Circuit Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel