1-2213932-0 Terminal Block Headers & Receptacles  1
  • Shrouded Yes
  • Block Type PCB Mount
  • Connector Style Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 10
  • Number of Rows 1
  • Current Rating (Max) 8
  • Voltage 300
  • Contact Mount Surface Mount
  • Contact Base Material Copper Alloy
  • Mounting Angle Right Angle
  • Centerline (Pitch) 3.5
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Tail Length 3.5
1-2213932-1 Terminal Block Headers & Receptacles  1
  • Shrouded Yes
  • Block Type PCB Mount
  • Connector Style Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 11
  • Number of Rows 1
  • Current Rating (Max) 8
  • Voltage 300
  • Contact Mount Surface Mount
  • Contact Base Material Copper Alloy
  • Mounting Angle Right Angle
  • Centerline (Pitch) 3.5
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Tail Length 3.5
1-2213932-2 Terminal Block Headers & Receptacles  1
  • Shrouded Yes
  • Block Type PCB Mount
  • Connector Style Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 12
  • Number of Rows 1
  • Current Rating (Max) 8
  • Voltage 300
  • Contact Mount Surface Mount
  • Contact Base Material Copper Alloy
  • Mounting Angle Right Angle
  • Centerline (Pitch) 3.5
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Tail Length 3.5
1-2213933-0 Terminal Block Headers & Receptacles  1
  • Shrouded Yes
  • Block Type PCB Mount
  • Connector Style Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 10
  • Number of Rows 1
  • Current Rating (Max) 8
  • Voltage 300
  • Contact Mount Surface Mount
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Tin
  • Mounting Angle Right Angle
  • Centerline (Pitch) 3.5
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Tail Length 3.5
1-2213933-1 Terminal Block Headers & Receptacles  1
  • Shrouded Yes
  • Block Type PCB Mount
  • Connector Style Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 11
  • Number of Rows 1
  • Current Rating (Max) 8
  • Voltage 300
  • Contact Mount Surface Mount
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Tin
  • Mounting Angle Right Angle
  • Centerline (Pitch) 3.5
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Tail Length 3.5
1-2213933-2 Terminal Block Headers & Receptacles  1
  • Shrouded Yes
  • Block Type PCB Mount
  • Connector Style Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 12
  • Number of Rows 1
  • Current Rating (Max) 8
  • Voltage 300
  • Contact Mount Surface Mount
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Tin
  • Mounting Angle Right Angle
  • Centerline (Pitch) 3.5
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Tail Length 3.5
1-2213934-0 Terminal Block Headers & Receptacles  1
  • Shrouded Yes
  • Block Type Straight
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 10
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Tin
  • Mating Angle Straight
  • Centerline (Pitch) 5
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Range .13 – 3.31
1-2213934-1 Terminal Block Headers & Receptacles  1
  • Shrouded Yes
  • Block Type Straight
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 11
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Tin
  • Mating Angle Straight
  • Centerline (Pitch) 5
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Range .13 – 3.31
1-2213934-2 Terminal Block Headers & Receptacles  1
  • Shrouded Yes
  • Block Type Straight
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 12
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Tin
  • Mating Angle Straight
  • Centerline (Pitch) 5
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Range .13 – 3.31
1-2213935-0 Terminal Block Headers & Receptacles  1
  • Shrouded Yes
  • Block Type Straight
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 10
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Tin
  • Mating Angle Straight
  • Centerline (Pitch) 5
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Range .13 – 3.31