5745414-1 PCB D-Sub Connectors
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 5
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Grounding Indents With
  • Product Type Connector
  • Shielded No
  • Grounding Straps Without
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Post Size .64
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.77
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 7
  • Packaging Method Tube
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
5745412-7 PCB D-Sub Connectors
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 3
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Grounding Indents With
  • Product Type Connector
  • Shielded No
  • Grounding Straps Without
  • Number of Positions 25
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Post Size .64
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Grounding Clips Without
  • Termination Post Length 4.78
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention Without
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.77
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 2.36 – 3.18
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Tube
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
201047-2 Rectangular Connector Hardware
  • Thread Size 6-32
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Material Stainless Steel
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Width 6.48
  • Height 7.35
  • Length 20.19
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Hardware supplied unassembled.
5205737-7 PCB D-Sub Connectors
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 3
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 25
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Post Size .64
  • Insert Material Polyamide, GV
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Zinc
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Grounding Clips Without
  • Termination Post Length 4.78
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention Without
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Glass-Filled Nylon
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Tube
5745410-7 PCB D-Sub Connectors
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Grounding Indents With
  • Product Type Connector
  • Shielded No
  • Grounding Straps Without
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Post Size .64
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Grounding Clips Without
  • Termination Post Length 4.78
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention Without
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.77
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 2.36 – 3.18
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 17
  • Packaging Method Tube
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
745410-1 PCB D-Sub Connectors
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile High
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Grounding Indents With
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Post Size .64
  • Insert Material Thermoplastic
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 17
  • Packaging Method Tube
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
1825159-1 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Low Profile
  • Actuator Style Top
  • Threaded Case Without
  • Switch Type Slide
  • Product Type Switch
  • Grade Economy
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Terminals Connected 1-2
  • Actuator Material POM
  • Actuator Color Black
  • Actuator Travel 2.5
  • Contact Base Material Copper Alloy
  • Contact Current Rating .25
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Actuator Length 4
  • Width 6.1
  • Length 13
  • PCB Tail Length 2.79
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB
5745410-1 PCB D-Sub Connectors
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Grounding Indents With
  • Product Type Connector
  • Shielded No
  • Grounding Straps Without
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Post Size .64
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention Without
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.77
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 17
  • Packaging Method Tube
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
5205735-7 PCB D-Sub Connectors
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 2
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 15
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Post Size .64
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Zinc
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Grounding Clips Without
  • Termination Post Length 4.78
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention Without
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Glass-Filled Nylon
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 13
  • Packaging Method Tube
1496476-2 USB Cable Assemblies
  • Assembly Type USB Mini 5 Pos Plug Type B - USB (Std) Type A
  • USB Type Mini
  • Connector Type (End B) Plug
  • Connector Type (End A) Plug
  • Shielded Yes
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Ferrite Core Without
  • Equalized No
  • Color Black
  • Wire Size 24
1496476-5 USB Cable Assemblies
  • Assembly Type USB Mini 5 Pos Plug Type B - USB (Std) Type A
  • USB Type Mini
  • Connector Type (End B) Plug
  • Connector Type (End A) Plug
  • Shielded Yes
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Ferrite Core Without
  • Equalized No
  • Color Black
  • Wire Size 20
1825159-2 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Low Profile
  • Actuator Style Top
  • Threaded Case Without
  • Switch Type Slide
  • Product Type Switch
  • Grade Economy
  • Configuration (Pole-Throw) Single Pole - Three Throw
  • Number of Actuators Single
  • Number of Positions 3
  • Terminals Connected 1-2
  • Actuator Material POM
  • Actuator Color Black
  • Actuator Travel 2.5
  • Contact Base Material Copper Alloy
  • Contact Current Rating .25
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Actuator Length 4
  • Width 6.1
  • Length 15.5
  • PCB Tail Length 2.79
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB
5146023-1 PCMCIA Connectors
  • Button Ejector Side Left
  • Connector Style Header - Pin
  • Header Type Header & Ejector Assembly
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Profile Standard
  • Organizer Material Liquid Crystal Polymer (LCP)
  • Shielded No
  • Rail Plate Material Stainless Steel
  • Rail Material Liquid Crystal Polymer (LCP)
  • Number of Positions 68
  • Number of Rows 4
  • Number of Slots 1
  • Preloaded Yes
  • Lead Configuration Staggered
  • Voltage 5
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Lever Material Stainless Steel
  • Color Black
  • Button Material Liquid Crystal Polymer (LCP)
  • Hold-Down Without
  • Ejector Material Stainless Steel
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .1
  • Contact Mating Area Plating Thickness 30
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Through Hole
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Board Mount Top Side
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height above PC Board 6.98
  • Operating Temperature Range -20 – 70
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Comment Four size M2 screws (customer supplied) are required for fastening the pin header to the PC board.
1-1337567-0 Between Series Adapters
  • Side A Series N
  • Side A Gender Plug
  • Side B Series BNC
  • Side B Gender Jack
  • Adapter Orientation Straight
  • Adapter Mounting Type Bulkhead
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Product Type Adapter
  • Dielectric Material PTFE
  • Number of Positions 1
  • Impedance 50
  • Body Plating Material Nickel
  • Body Style Straight
  • Hermetically Sealed No
  • Gasket Color White
  • Material Brass
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Circuit Application Power & Signal
  • Packaging Quantity 25
  • Military Style Number UG-201/U
  • Gasket Material Silicone Rubber
1-200833-1 Rectangular Connector Hardware
  • Thread Size 4-40
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Pin Kit
  • Width 5.58
  • Height 5.58
  • Length 21.08
  • For Use With 16 and 42 Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
1-1337571-0 Between Series Adapters
  • Side A Series BNC
  • Side A Gender Plug
  • Side B Series UHF
  • Side B Gender Jack
  • Adapter Orientation Straight
  • Adapter Mounting Type Bulkhead
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Product Type Adapter
  • Dielectric Material PTFE
  • Number of Positions 1
  • Impedance 50
  • Body Plating Material Nickel
  • Body Style Straight
  • Hermetically Sealed No
  • Gasket Color White
  • Material Brass
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Circuit Application Power & Signal
  • Packaging Quantity 25
  • Military Style Number UG-255/U
  • Gasket Material Silicone Rubber
134959-1 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation Without
  • Crimp Type Hex
  • Center Contact Plating Material Gold over Nickel
  • Center Contact Material Copper Zinc
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Cable Mount
  • Captivation Method Mechanical
  • Detent With
  • Mated Outer Diameter (Approximate) 14.529
  • Hexcrimp Dimension 6.48
  • Cable Type KX 25
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Quantity 1
  • Packaging Method Box
  • Dielectric Material PTFE Thermoplastic
  • Coupling Nut Material Brass
  • Grade Commercial
146019-1 Card Ejectors
  • Format Memory Card
  • Button Ejector Side Left
  • Profile Standard
  • Shielded No
  • Accessory Type Ejector Assembly
  • Product Type Accessory
  • Rail Plate Material Stainless Steel
  • Rail Material Liquid Crystal Polymer (LCP)
  • CompactFlash Product Type Ejector Assembly
  • Number of Positions 68
  • Number of Slots 1
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Lever Material Stainless Steel
  • Shield Material Stainless Steel
  • Button Material Liquid Crystal Polymer (LCP)
  • Cover Material Stainless Steel
  • Push Button Material Thermoplastic
  • Color Black
  • Push Button Color Black
  • Ejector Material Stainless Steel
  • Board Mount Top Side
  • Height above PC Board 4.19
  • Push Button Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 10
  • Comment Two size M2 screws (customer supplied) are required for fastening the ejector to the PC board.
146021-1 Card Ejectors
  • Format Memory Card
  • Button Ejector Side Right
  • Profile Standard
  • Shielded No
  • Accessory Type Ejector Assembly
  • Product Type Accessory
  • Rail Plate Material Stainless Steel
  • Rail Material Liquid Crystal Polymer (LCP)
  • CompactFlash Product Type Ejector Assembly
  • Number of Positions 68
  • Number of Slots 1
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Lever Material Stainless Steel
  • Shield Material Stainless Steel
  • Button Material Liquid Crystal Polymer (LCP)
  • Cover Material Stainless Steel
  • Push Button Material Thermoplastic
  • Color Black
  • Push Button Color Black
  • Ejector Material Stainless Steel
  • Board Mount Top Side
  • Push Button Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 10
  • Comment Two size M2 screws (customer supplied) are required for fastening the ejector to the PC board.
146036-1 Card Ejectors
  • Format Memory Card
  • Button Ejector Side Right or Left
  • Profile Standard
  • Shielded No
  • Accessory Type Ejector Assembly
  • Product Type Accessory
  • Rail Plate Material Stainless Steel
  • Rail Material Liquid Crystal Polymer (LCP)
  • CompactFlash Product Type Ejector Assembly
  • Number of Positions 68
  • Number of Slots 2
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Lever Material Stainless Steel
  • Shield Material Stainless Steel
  • Button Material Liquid Crystal Polymer (LCP)
  • Cover Material Stainless Steel
  • Push Button Material Thermoplastic
  • Color Black
  • Push Button Color Black
  • Ejector Material Stainless Steel
  • Board Mount Top Side
  • Push Button Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 10
  • Comment Two size M2 screws (customer supplied) are required for fastening the ejector to the PC board.