2213730-1 Solid State Lighting Connectors  1
  • Connector Style Plug
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 7
2213871-2 Solid State Lighting Connectors  1
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Number of Positions 5
  • Housing Color Black
  • Packaging Method Tray
1-2213748-1 Solid State Lighting Connectors  1
  • Sealable Yes
  • Number of Positions 1
  • Mounting Angle Vertical
1-2213805-1 Solid State Lighting Connectors  1
  • Sealable No
  • Number of Positions 1
  • Keyed Yes
  • Mounting Angle Vertical
  • Housing Color Black
  • Packaging Method Box
1-2213871-1 Solid State Lighting Connectors  1
  • Connector Style Plug
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Number of Positions 5
  • Keyed Yes
  • Packaging Quantity 100
  • Packaging Method Box