2053638-3 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Direct Attach QSFP
  • Shielded Yes
  • Connector Type (End A) QSFP
  • Connector Type (End B) QSFP
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Type Cable Assembly
  • Latching Style Slide Latch
  • Number of Positions 8-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 10
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester Tape/Tin-Plated Copper Braid
  • Strain Relief Type HST
  • Release Type Pull Tab
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Zinc Die
  • Wire Size 30
  • Wire Size .051
  • Overall Outside Cable Diameter 6.48 mm
  • Halogen Free No
  • Flammability Rating CL2
  • Cable Assembly Length 3
  • CLOUDSPLITTER No
2053638-1 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Direct Attach QSFP
  • Shielded Yes
  • Connector Type (End A) QSFP
  • Connector Type (End B) QSFP
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Type Cable Assembly
  • Latching Style Slide Latch
  • Number of Positions 8-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 10
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester Tape/Tin-Plated Copper Braid
  • Strain Relief Type HST
  • Release Type Pull Tab
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Zinc Die
  • Wire Size 30
  • Wire Size .051
  • Overall Outside Cable Diameter 6.48 mm
  • Halogen Free No
  • Flammability Rating CL2
  • Cable Assembly Length 1
  • CLOUDSPLITTER No
2053638-5 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Direct Attach QSFP
  • Shielded Yes
  • Connector Type (End A) QSFP
  • Connector Type (End B) QSFP
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Type Cable Assembly
  • Latching Style Slide Latch
  • Number of Positions 8-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 10
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester Tape/Tin-Plated Copper Braid
  • Strain Relief Type HST
  • Release Type Pull Tab
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Zinc Die
  • Wire Size 26
  • Wire Size .129
  • Overall Outside Cable Diameter 8.76 mm
  • Halogen Free No
  • Flammability Rating CL2
  • Cable Assembly Length 5
  • CLOUDSPLITTER No
2204529-1 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 3
  • PCB Mount Orientation Horizontal
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 5.7
  • Operating Voltage 400
  • Operating Voltage 400
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 3
  • Termination Method to PC Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 4.4
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
2204534-1 Rectangular Power Connectors  1
  • Product Type Receptacle
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 3
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 5.7
  • Operating Voltage 400
  • Operating Voltage 400
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 3
  • Wire/Cable Size 10
  • Wire/Cable Size 6
  • Wire/Cable Size 10
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 5.7
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
2204535-1 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 6
  • PCB Mount Orientation Horizontal
  • Number of Power Positions 6
  • Number of Signal Positions 0
  • Number of Rows 3
  • Row-to-Row Spacing 11.21
  • Operating Voltage 400
  • Operating Voltage 400
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 3
  • Termination Method to PC Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 5.7
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
2042274-2 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Contact Layout Staggered
  • Termination Method to PC Board Through Hole
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Length 18.9
  • Height 15.2
  • Operating Temperature Range -40 – 125
  • Sealed Condition Not Sealed
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 150
1982299-4 Rectangular Power Connectors  1
  • Product Type Receptacle
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 2
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage 750
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 26
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .8
  • Contact Termination Area Plating Thickness .8
  • Wire/Cable Size 12 – 14
  • Wire/Cable Size 2.5 – 4
  • Wire/Cable Size 12 – 14
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Mating Alignment Without
  • Mating Retention Type Latch
  • Mating Retention With
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PBT GF
  • Length 25
  • Height 8.25
  • Operating Temperature Range -40 – 125
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
  • Packaging Quantity 1950
1982295-6 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Horizontal
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage 750
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Contact Termination Area Plating Thickness .8
  • Contact Layout Inline
  • Termination Method to PC Board Through Hole
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • Centerline (Pitch) 3.5
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Length 18.2
  • Height 8
  • Operating Temperature Range -40 – 125
  • Sealed Condition Not Sealed
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 200
1982295-2 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Horizontal
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Contact Termination Area Plating Thickness .8
  • Contact Layout Inline
  • Termination Method to PC Board Through Hole
  • Termination Post/Tail Length 2.6
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • Centerline (Pitch) 3.5
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Length 18.2
  • Height 8
  • Operating Temperature Range -40 – 125
  • Sealed Condition Not Sealed
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 240
2178186-4 Rectangular Power Connectors  1
  • Product Type Receptacle
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 2
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage 750
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 30
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .8
  • Contact Termination Area Plating Thickness .8
  • Wire/Cable Size 10
  • Wire/Cable Size 6
  • Wire/Cable Size 10
  • Termination Method to Wire & Cable Crimp
  • Wire/Cable Type Discrete Wire
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Locking Latch
  • Mating Retention With
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PBT GF
  • Length 15.7
  • Height 25
  • Operating Temperature Range -40 – 125
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
  • Packaging Quantity 130
1982295-1 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Horizontal
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Termination Method to PC Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3.5
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 125
  • Sealed Condition Not Sealed
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
2042274-1 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Termination Method to PC Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 125
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
1982299-3 Rectangular Power Connectors  1
  • Product Type Receptacle
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 2
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Current Rating (Max) 40
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .8
  • Wire/Cable Size 12 – 14
  • Wire/Cable Size 2.5 – 4
  • Wire/Cable Size 12 – 14
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 125
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
1-2032757-6 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Small Form Factor Pluggable (SFP)
  • Shielded Yes
  • Connector Type (End A) SFP+
  • Connector Type (End B) SFP+
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Designation Patch Cord
  • Product Type Cable Assembly
  • Latching Style Retractable Pin
  • Number of Positions 2-Pair
  • Number of Signal Positions 4
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 10
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Strain Relief Type Overmold
  • Release Type Pull Tab
  • Jackscrew Without
  • Housing Material Zinc Alloy
  • Wire Size 24
  • Wire Size .205
  • Overall Outside Cable Diameter 6.48 mm
  • Flammability Rating CL2
  • IEEE 1394 No
  • Cable Assembly Length 15
  • CLOUDSPLITTER No
1-2127833-5 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Mini Serial Attached SCSI (Mini-SAS)
  • Shielded Yes
  • Connector Type (End A) External Mini-SAS
  • Connector Type (End B) External Mini-SAS
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Designation Patch Cord
  • Product Type Cable Assembly
  • Latching Style Pull Tab Release
  • Keyed Position 2-4-6
  • Number of Positions 8-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Keyed Yes
  • Configuration Double-Ended
  • Data Rate 6
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester Tape/Tin-Plated Copper Braid
  • Strain Relief Type HST
  • Release Type Pull Tab
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Zinc Alloy
  • Wire Size 30
  • Wire Size .051
  • Overall Outside Cable Diameter 6.096 mm
  • Halogen Free No
  • Flammability Rating CL2
  • IEEE 1394 No
  • Cable Assembly Length 1
  • CLOUDSPLITTER No
2032757-2 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Small Form Factor Pluggable (SFP)
  • Shielded Yes
  • Connector Type (End A) SFP+
  • Connector Type (End B) Direct Attach SFP+
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Designation Patch Cord
  • Product Type Cable Assembly
  • Latching Style Retractable Pin
  • Number of Positions 2-Pair
  • Number of Signal Positions 4
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 10
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Flexible PVC
  • Strain Relief Type Overmold
  • Release Type Pull Tab
  • Jackscrew Without
  • Housing Material Zinc Alloy
  • Wire Size 30
  • Wire Size .051
  • Overall Outside Cable Diameter 4.37 mm
  • Flammability Rating CL2
  • IEEE 1394 No
  • Cable Assembly Length 1
  • CLOUDSPLITTER No
2042274-6 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Termination Method to PC Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 125
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
2173132-1 Rectangular Power Connectors  1
  • Header Type Shrouded
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Number of Power Positions 4
  • Number of Signal Positions 0
  • Number of Rows 2
  • Row-to-Row Spacing 6.24
  • Backwall/Post Interruptions Without
  • Operating Voltage 60
  • Operating Voltage 60
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage 750
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 20
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 3
  • Contact Termination Area Plating Thickness 3
  • Termination Method to PC Board Through Hole
  • Termination Post/Tail Length 2.95
  • PCB Mount Retention Type Hold-Down
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Length 18.9
  • Height 16.54
  • Operating Temperature Range -40 – 125
  • Sealed Condition Not Sealed
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 1
2173132-2 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Number of Power Positions 4
  • Number of Signal Positions 0
  • Number of Rows 2
  • Row-to-Row Spacing 6.24
  • Operating Voltage 60
  • Operating Voltage 60
  • Contact Current Rating (Max) 20
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 3
  • Termination Method to PC Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 125
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel