5-1423161-2 Time Delay Relays  1
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Multiple Timing Ranges Without
  • Input Voltage 24
  • Actuating System DC
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 3 – 30 minutes
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 147.82 x 82.55 x 84.32
  • Operating Temperature Range -30 – 75
  • Mode of Operation On-Delay
  • Repeatability (Max) ±10%
7022WCITV Time Delay Relays  1
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Multiple Timing Ranges Without
  • Input Voltage 96
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 1.5 – 15 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 114.8 x 65.3 x 71.9
  • Operating Temperature Range -30 – 75
  • Mode of Operation Off-Delay
  • Option Auxiliary Switch - Two Step Timing
  • Repeatability (Max) ±5%
D-500-L455-3-6D3-120 Data Bus Couplers
  • Cable Type 7726D3664 (Double Optimized Shield Cable)
  • Product Type Data Bus Component
  • Number of Stubs 3
  • Eyelet Without
  • Design Without Internal Terminator
  • Connection Type Solder
  • Cable Length 3048
  • Operating Temperature (Max) 150
D-621-0415 Data Bus Terminators
  • Connector Style Threaded
  • Connector Type Plug
  • Product Type Data Bus Component
  • Impedance 78
  • Contact Type Socket
  • Connection Type Solder
  • Operating Temperature (Max) 125
  • Space-Grade No
D-500-L455-4-6D3-120 Data Bus Couplers
  • Cable Type 7726D3664 (Double Optimized Shield Cable)
  • Product Type Data Bus Component
  • Number of Stubs 4
  • Eyelet Without
  • Design Without Internal Terminator
  • Connection Type Solder
  • Cable Length 3048
  • Operating Temperature (Max) 150
D-621-0424 Data Bus Terminators
  • Connector Style Threaded
  • Connector Type Jack
  • Product Type Data Bus Component
  • Impedance 3000
  • Contact Type Socket
  • Connection Type Solder
  • Operating Temperature (Max) 125
  • Space-Grade No
D-621-0460 Data Bus Terminators
  • Connector Style Bayonet
  • Connector Type Plug
  • Product Type Data Bus Component
  • Impedance 3000
  • Contact Type Socket
  • Connection Type Solder
  • Polarization (Bayonet Style) D
  • Operating Temperature (Max) 125
  • Space-Grade No
916219-000 Data Bus Terminators
  • Connector Style Bayonet
  • Connector Type Plug
  • Product Type Data Bus Component
  • Impedance 77
  • Contact Type Pin
  • Connection Type Solder
  • Polarization (Bayonet Style) A
  • Operating Temperature (Max) 125
  • Space-Grade No
5-1814800-3 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Shape Circular
  • Crimp Type Hex
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 58C
  • Packaging Method Single Pack
  • Dielectric Material Polymethylpentene
  • Gasket Material Silicone Rubber
  • Grade Commercial