530758-4 Multiple Configuration PCB Headers & Receptacles
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • PCB Mounting Orientation Vertical
  • Connector Type Connector Assembly
  • Gasket Without
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • Number of Positions 60
  • Number of Rows 2
  • Keyed Yes
  • Color Blue
  • Post Styles Solder Eyelet
  • Post Size .76 x 1.02
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Base Material Beryllium Copper
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • PCB Termination Method Through Hole
  • Termination Post Length 5.84
  • Termination End Plating Material Tin-Lead
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Diallyl Phthalate
  • Housing Color Blue
  • For Use With Header
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Maximum Wire size, .15 mm² [26 AWG]
5-1423166-8 Time Delay Relays  1
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Multiple Timing Ranges Without
  • Input Voltage 60
  • Actuating System DC
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 3 – 30 minutes
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 147.82 x 82.55 x 84.32
  • Operating Temperature Range -30 – 75
  • Mode of Operation Off-Delay
  • Repeatability (Max) ±10%
5-1755142-4 Time Delay Relays  1
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Multiple Timing Ranges Without
  • Input Voltage 60
  • Actuating System DC
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 3 – 30 minutes
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 114.8 x 82.55 x 78.48
  • Operating Temperature Range -30 – 75
  • Mode of Operation Off-Delay
  • Repeatability (Max) ±10%
530340-4 Multiple Configuration PCB Headers & Receptacles
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • PCB Mounting Orientation Vertical
  • Connector Type Connector Assembly
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • Number of Positions 60
  • Number of Rows 2
  • Keyed Yes
  • Color Blue
  • Post Styles Channel Contact (Flow Solder)
  • Post Size .36 x .48
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Base Material Copper-Nickel-Silicon
  • Contact Layout Staggered
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.95
  • Termination End Plating Material Tin-Lead
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Diallyl Phthalate
  • For Use With Header
  • Packaging Quantity 4
  • Packaging Method Package
530776-4 Multiple Configuration PCB Headers & Receptacles
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • PCB Mounting Orientation Vertical
  • Connector Type Connector Assembly
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • Number of Positions 60
  • Number of Rows 2
  • Keyed Yes
  • Color Blue
  • Post Styles Posted
  • Post Size .25 x .51
  • Solder Tail Contact Plating Material Tin-Lead
  • Contact Protection Without
  • Contact Shape Square
  • Contact Base Material Beryllium Copper
  • Contact Layout Staggered
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • PCB Termination Method Through Hole
  • Termination Post Length 8.26
  • Termination End Plating Material Tin-Lead
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Diallyl Phthalate
  • Housing Color Blue
  • For Use With Header
  • Packaging Quantity 1
  • Packaging Method Package
531129-7 Multiple Configuration PCB Headers & Receptacles
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • PCB Mounting Orientation Vertical
  • Connector Type Connector Assembly
  • Gasket Without
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • Number of Positions 60
  • Number of Rows 2
  • Keyed Yes
  • Color Blue
  • Post Styles Solder Eyelet
  • Post Size .76 x 1.02
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Base Material Beryllium Copper
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • PCB Termination Method Through Hole
  • Termination Post Length 5.969
  • Termination End Plating Material Tin-Lead
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 1.9
  • Housing Material Diallyl Phthalate
  • Housing Color Blue
  • For Use With Header
  • Packaging Quantity 4
  • Packaging Method Package
  • Comment Can be soldered or welded
7022RIM Time Delay Relays  1
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Enclosure Type Hermetic Sealed Metallic
  • Multiple Timing Ranges Without
  • Input Voltage 60
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 6 – 60 minutes
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 114.8 x 65.3 x 71.9
  • Operating Temperature Range -30 – 75
  • Mode of Operation Off-Delay
  • Option Dust-Tight Gasketing
  • Repeatability (Max) ±10%
7022WIY1 Time Delay Relays  1
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Multiple Timing Ranges Without
  • Input Voltage 96
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 6 – 60 minutes
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 114.8 x 65.3 x 71.9
  • Operating Temperature Range -30 – 75
  • Mode of Operation Off-Delay
  • Option Horizontal Operation Without Panel Mounting
  • Repeatability (Max) ±10%
7024RBT Time Delay Relays  1
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Multiple Timing Ranges Without
  • Input Voltage 60
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time .5 – 5 seconds
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 114.8 x 65.3 x 71.9
  • Operating Temperature Range -30 – 75
  • Mode of Operation Off-Delay
  • Option Auxiliary Switch - Two Step Timing
  • Repeatability (Max) ±5%
8-1755142-8 Time Delay Relays  1
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Multiple Timing Ranges Without
  • Input Voltage 32
  • Actuating System DC
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 6 – 60 minutes
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 114.8 x 82.55 x 78.48
  • Operating Temperature Range -30 – 75
  • Mode of Operation Off-Delay
  • Option Dust-Tight Gasketing
  • Repeatability (Max) ±10%