1055689-1 RF Connectors
  • Connector Interface SSMT
  • Connector Style Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mounting Orientation Vertical
  • Body Material Polyphenylene Sulfide (PPS)
  • Center Contact Plating Material Gold over Nickel
  • Center Contact Material Copper Alloy
  • Termination Method to PC Board Surface Mount
  • Packaging Method Reel
  • Packaging Quantity 3000
  • Cable Entry Multi-Directional
  • Comment Requires part number 1221286-1 Engagement/Disengagement Tool.
CB5363-000 Heat Shrink Tubing
Det Norske Veritas Lloyd's Register of Shipping
  • Wall Type Single
  • Shrink Ratio 3:1
  • Color Black
  • Flexibility Semi-Rigid
  • Fluid Type De-Icing Fluid
  • Material Irradiated Modified Polyolefin
  • Expanded Inside Diameter (Min) 33.3
  • Shrink Temperature (Min) 90
  • Resistant To Abrasion
  • Recovery Temperature 121
  • Flammability Non-Flame-Retardant
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Low Outgassing No
  • Product Source US
1055687-1 RF Connectors
  • Connector Interface SSMT
  • Connector Style Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mounting Orientation Vertical
  • Body Material Polyphenylene Sulfide (PPS)
  • Center Contact Plating Material Gold over Nickel
  • Center Contact Material Copper Alloy
  • Termination Method to PC Board Surface Mount
  • Packaging Method Bag
  • Cable Entry Multi-Directional
  • Comment Requires part number 1221286-1 Engagement/Disengagement Tool.
1055688-1 RF Connectors
  • Connector Interface SSMT
  • Connector Style Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mounting Orientation Vertical
  • Impedance 50
  • Body Material Polyphenylene Sulfide (PPS)
  • Center Contact Plating Material Gold over Nickel
  • Center Contact Material Copper Alloy
  • Termination Method to PC Board Surface Mount
  • Packaging Method Tape & Reel
  • Packaging Quantity 800
  • Cable Entry Multi-Directional
  • Comment Requires part number 1221286-1 Engagement/Disengagement Tool.
  • Connector Interface SSMT
  • Connector Style Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mounting Orientation Vertical
  • Body Material Polyphenylene Sulfide (PPS)
  • Center Contact Plating Material Gold over Nickel
  • Center Contact Material Copper Alloy
  • Termination Method to PC Board Surface Mount
  • Packaging Method Tape & Reel
  • Packaging Quantity 600
  • Cable Entry Slotted Single Direction
  • Comment No engagement tool required.
171083-1 Rectangular Connector Hardware
  • Thread Size 4-40
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Length 20.3
  • Width 5.58
  • Height 5.58
  • For Use With Guide Pin
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Hardware supplied unassembled.
3-1618394-1 High Voltage Relays
  • RF Rated No
  • Relay Type High Voltage
  • Product Type Relay
  • Economizer Without
  • Power Switching Yes
  • Voltage (Max) 900
  • Coil Voltage Rating 12
  • Contact Arrangement 1 Form P, SPST-Latching, 1 Latching
  • Contact Current Rating 500
  • High Voltage Connection (Coil) Stud Terminals
  • High Voltage Connection (Power) Stud Terminals
  • Termination Style Coil Leads
  • Mounting Type Panel
7-1618401-8 High Voltage Relays
  • RF Rated No
  • Relay Type High Voltage
  • Product Type Relay
  • Economizer Without
  • Power Switching Yes
  • Voltage (Max) 900
  • Coil Voltage Rating 12
  • Contact Arrangement 1 Form P, SPST-Latching, 1 Latching
  • Contact Current Rating 500
  • High Voltage Connection (Coil) Stud Terminals
  • High Voltage Connection (Power) Stud Terminals
  • Termination Style Coil Leads
  • Mounting Type Panel
CB5270-000 Heat Shrink Tubing
Det Norske Veritas Lloyd's Register of Shipping
  • Wall Type Single
  • Shrink Ratio 3:1
  • Color Black
  • Flexibility Semi-Rigid
  • Fluid Type De-Icing Fluid
  • Material Irradiated Modified Polyolefin
  • Recovered Inside Diameter (Max) 3.81
  • Recovered Wall Thickness (Tolerance) 1.78
  • Expanded Inside Diameter (Min) 10.2
  • Cut Length 305
  • Shrink Temperature (Min) 90
  • Resistant To Abrasion
  • Recovery Temperature 121
  • Operating Temperature Range -55 – 90
  • Flammability Non-Flame-Retardant
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Low Outgassing No
  • Product Source US