CAT-P851-SS61D Power Relays  1
  • Power Relay Type Solid State
  • Output Type AC
  • Output Switching Zero
  • Input Voltage 3 – 15
  • Output Voltage (Max) 280
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .06
  • Output Voltage Rating (DC Relays) 12 – 280
  • Output Current Rating .06 – 10
  • Output Voltage Rating (AC Relays) 12 – 280
  • Input Voltage Typical 3 – 15
  • Case Color Black
  • Weight 25
  • Contact Arrangement 1 Form A (SPST-NO)
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Housing Style SIP with Integral Heatsink
  • Dimensions (L x W x H) (Approximate) 43.1 x 22.8 x 34.3
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays Yes