CAT-P851-SS61A Power Relays  1
  • Power Relay Type Solid State
  • Output Type AC
  • Output Switching Zero
  • Input Voltage 4 – 10
  • Output Voltage (Max) 280
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Output Current (Min) .06
  • Output Voltage Rating (DC Relays) 12 – 280
  • Input Voltage Typical 4 – 10
  • Case Color Black
  • Weight 4.3
  • Contact Arrangement 1 Form A (SPST-NO)
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Housing Style SIP
  • Dimensions (L x W x H) (Approximate) 76.2 x 5.1 x 12.5
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays Yes
1063388-1 Between Series Adapters
  • Side A Series OS-50
  • Side A Gender Plug
  • Side B Series OSSM
  • Side B Gender Plug
  • Adapter Orientation Straight
  • Adapter Mounting Type Bulkhead
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Gasket With
  • Product Type Adapter
  • Dielectric Material TFE Fluorocarbon
  • Number of Positions 1
  • Body Style Straight
  • Hermetically Sealed No
  • Gasket Style O-Ring
  • Body Material Stainless Steel
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Center Contact With
  • Connector Mounting Type Bulkhead
  • Circuit Application Power & Signal