200868-1 Rectangular Connector Hardware
  • Thread Size 6-32 UNC-2A
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Zinc Alloy
  • Mounting Hardware Jackscrew Pin and Jackscrew Tip Male
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Short
  • Jackscrew Material Zinc Alloy
  • Jackscrew Finish Clear Chromate
  • Length 27.89
  • Width 7.92
  • Height 7.92
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
201358-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 50
  • Number of Rows 4
  • Row-to-Row Spacing 4.57
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.57
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 65.91
  • Width 19.05
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 70
  • For Use With Female Block 200277
SFR-1/2-0-SP Heat Shrink Tubing
MIL-PRF-46846C SAE AMS-DTL-23053/10
  • Wall Type Single
  • Product Family SFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 1.75:1
  • Material Crosslinked Silicone Elastomer
  • Flexibility Very Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 12.7
  • Recovered Inside Diameter (Max) 7.3
  • Recovered Wall Thickness (Nominal) 1.21
  • Shrink Temperature (Min) 175
  • Resistant To Fluids
  • Operating Temperature Range -75 – 180
  • Flammability Flame-Retardant
  • Recovery Temperature 175
  • Fluid Resistance Splash Protection
  • Applicable Region Worldwide
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
SFR-1/4-0-SP Heat Shrink Tubing
MIL-PRF-46846C SAE AMS-DTL-23053/10
  • Wall Type Single
  • Product Family SFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 1.75:1
  • Material Crosslinked Silicone Elastomer
  • Flexibility Very Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 6.4
  • Recovered Inside Diameter (Max) 3.6
  • Recovered Wall Thickness (Nominal) .88
  • Shrink Temperature (Min) 175
  • Resistant To Fluids
  • Operating Temperature Range -75 – 180
  • Flammability Flame-Retardant
  • Recovery Temperature 175
  • Fluid Resistance Splash Protection
  • Applicable Region Worldwide
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
SFR-3/4-0-SP Heat Shrink Tubing
MIL-PRF-46846C SAE AMS-DTL-23053/10
  • Wall Type Single
  • Product Family SFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 1.75:1
  • Material Crosslinked Silicone Elastomer
  • Flexibility Very Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 19.1
  • Recovered Inside Diameter (Max) 10.9
  • Recovered Wall Thickness (Nominal) 1.44
  • Shrink Temperature (Min) 175
  • Resistant To Fluids
  • Operating Temperature Range -75 – 180
  • Flammability Flame-Retardant
  • Recovery Temperature 175
  • Fluid Resistance Splash Protection
  • Applicable Region Worldwide
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
204099-2 Rectangular Connector Hardware
  • Thread Size 6-32
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Material Stainless Steel
  • Mounting Hardware Nuts, Lockwasher and Spacer
  • Hardware Type Guide Socket Kit
  • Length 21.29
  • Width 6.35
  • Height 7.35
  • For Use With 104 Cf Position Posted Connectors
  • Packaging Method Bag
  • Packaging Quantity 50
  • Comment Corner Socket 21.29 [.838] is to be used when housings are loaded with subminiature COAXICON contacts.
1-200871-0 Rectangular Connector Hardware
  • Thread Size 6-32 [M3.5 x .6]
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Zinc Alloy
  • Mounting Hardware Jackscrew Pin and Jackscrew Tip Male
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Long
  • Jackscrew Material Zinc Alloy
  • Jackscrew Finish Non-Hexavalent Chromate
  • Length 43.26
  • Width 7.92
  • Height 7.92
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
203964-1 Rectangular Connector Hardware
  • Thread Size 4-40
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Material Stainless Steel
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Length 22.35
  • Width 5.16
  • Height 5.16
  • For Use With 16 and 42 Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment This socket (22.35 [.880]) is to be used when housings are loaded with subminiature COAXICON contacts.
SFR-1-0-SP Heat Shrink Tubing
MIL-PRF-46846C SAE AMS-DTL-23053/10
  • Wall Type Single
  • Product Family SFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 1.75:1
  • Material Crosslinked Silicone Elastomer
  • Flexibility Very Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 25.4
  • Recovered Inside Diameter (Max) 14.5
  • Recovered Wall Thickness (Nominal) 1.78
  • Shrink Temperature (Min) 175
  • Resistant To Fluids
  • Operating Temperature Range -75 – 180
  • Flammability Flame-Retardant
  • Recovery Temperature 175
  • Fluid Resistance Splash Protection
  • Applicable Region Worldwide
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
1814655-5 SIP Sockets
  • Leg Style Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Breakaway Header Yes
  • Number of Positions 10
  • Number of Rows 1
  • Sleeve Material Brass
  • Sleeve Plating Material Tin
  • Color Black
  • Contact Base Material Beryllium Copper
  • Contact Current Rating (Max) 1
  • Contact Fabrication Screw Machine
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • Socket Type SIP
  • Termination Post Length 2.9
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Height above PC Board 4.4
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
200871-1 Rectangular Connector Hardware
  • Thread Size 6-32 [M3.5 x .6]
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Zinc Alloy
  • Mounting Hardware Jackscrew Pin and Jackscrew Tip Male
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Long
  • Jackscrew Material Zinc Alloy
  • Jackscrew Finish Non-Hexavalent Chromate
  • Length 43.26
  • Width 7.92
  • Height 7.92
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
225669-2 RF Connectors
  • Connector Interface N Type
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Nickel
  • Crimp Type Dual
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Not Captivated
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type RG 213
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Method Bag
  • Dielectric Material Fluoropolymer
  • Grade Military
926500-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 34
  • Connector Circuit Configuration (Number of Pos/Type) 24+10
  • Panel Mount Feature Without
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PPS - GF40
  • Length 35
  • Height 66
  • Width 19.2
  • Packaging Method Carton
  • Packaging Quantity 72
213819-2 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 59
  • PCB Mount Orientation Vertical
  • Thread Size 1/4-28-UNF-2B
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 3.81
  • Termination Method to Wire & Cable Solder
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.45
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Jackscrew
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Strain Relief Without
  • Mating Retention Type Jackscrew
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Polyester GF
  • Length 71.88
  • Height 22.86
  • Width 28.7
  • Operating Temperature Range -55 – 130
  • Shielded No
  • Packaging Method Box & Tray
  • Packaging Quantity 32
1-1478410-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder & Clamp
  • Coupling Mechanism Bayonet
  • Captivation Method Mechanical
  • Detent With
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type URM 202
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Grade Professional
201357-3 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 34
  • Number of Rows 4
  • Row-to-Row Spacing 4.57
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.3
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Diallyl Phthalate
  • Length 23.24
  • Height 50.8
  • Width 19.05
  • Operating Temperature Range -65 – 125
  • Packaging Method Carton
  • Packaging Quantity 85
  • For Use With Mates with 200838