SSB-1202FR Breakouts/Transitions
  • Molded Part Shape Breakout
  • Product Type Molded Part
  • Molded Part Type Cable Breakout
  • Size Code 1202
  • Number of Branches/Legs 2
  • Adhesive Pre-Coat Yes
  • Material Modified Polyolefin
  • Pliancy Semi-Rigid
  • Material Code 3
  • Inside Diameter Range (Body) 11.43 – 40.64
  • Inside Diameter Range (Leg 1) 3.81 – 13.97
  • Inside Diameter Range (Leg 2) 3.81 – 13.97
  • Operating Temperature Range -55 – 90
  • Power Cable Accessory No
  • Government Qualified No
  • Adhesive Options /97 Precoat
  • Adhesive Type Good Water Blocking Pre-Coat Adhesive
  • Breakout Angle Straight
  • Adhesive Code 97
SSB-2002FR Breakouts/Transitions
  • Molded Part Shape Breakout
  • Product Type Molded Part
  • Molded Part Type Cable Breakout
  • Size Code 2002
  • Number of Branches/Legs 2
  • Adhesive Pre-Coat Yes
  • Material Modified Polyolefin
  • Pliancy Semi-Rigid
  • Material Code 3
  • Inside Diameter Range (Body) 35.56 – 50.8
  • Inside Diameter Range (Leg 1) 8.89 – 19.05
  • Inside Diameter Range (Leg 2) 8.89 – 19.05
  • Operating Temperature Range -55 – 90
  • Power Cable Accessory No
  • Government Qualified No
  • Adhesive Options /97 Precoat
  • Adhesive Type Good Water Blocking Pre-Coat Adhesive
  • Breakout Angle Straight
  • Adhesive Code 97
SEB-E Heat Shrink Component Accessories
  • Product Type Bushing
  • Width 15.2
  • Length 152.4
SEB-D Heat Shrink Component Accessories
  • Product Type Bushing
  • Width 15.2
  • Length 101.6
SEB-F Heat Shrink Component Accessories
  • Product Type Bushing
  • Width 15.2
  • Length 228.6
SEB-B Heat Shrink Component Accessories
SAE AMS-DTL-23053/10
  • Product Type Bushing
  • Width 10.2
  • Length 50.8
SEB-A Heat Shrink Component Accessories
  • Product Type Bushing
  • Width 10.2
  • Length 25.4
SEB-C Heat Shrink Component Accessories
  • Product Type Bushing
  • Width 12.7
  • Length 76.2
SSB22 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Micro
  • Actuator Style Extended, Top
  • Product Type Switch
  • Switch Type Slide
  • Grade Instrumentation
  • Threaded Case Without
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Terminals Connected 1-2, 4-5
  • Actuator Material Polyacetal
  • Actuator Color Black
  • Actuator Travel 2
  • Contact Base Material Copper Alloy
  • Contact Current Rating .1
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Guide Post
  • PCB Mount Retention With
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Length 9
  • Width 5.41
  • Actuator Length 3.5
  • PCB Tail Length 2.2
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB