SQ Linear Position Sensors - LVDT/LVIT  1
  • Supply Voltage 3
  • Electrical Connections Terminal Block
  • Excitation Frequency 2.5
  • Spring Loaded Separate Core
  • Housing Material Aluminum
  • Housing Diameter 31.75
  • Operating Temperature -55 – 150
  • IP Rating 64
  • Full Stroke Ranges ±101.6
  • Linearity ±.25
SQMW7100RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 100
  • Power Rating 7
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Radial-Leaded
  • Dimensions 39 x 13 x 9
  • Temperature Coefficient ±300
  • Operating Temperature Range -55 – 250
  • Packaging Method Loose Piece - Box
207153-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector Style Receptacle
  • Product Size 16
  • Connector Type Housing
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Wire Type Stranded
  • Connector Configuration Square Grid
  • Number of Positions 6
  • Number of Rows 3
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Pin
  • Contact Layout Matrix
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Centerline (Pitch) 5
  • Housing Material Nylon
  • Housing Color Black
  • Panel Thickness .03 – .09 in
  • Operating Temperature Range -55 – 130
  • For Use With Plug Housing
  • VDE Tested Yes
  • UL File Number E28476
  • CSA File Number LR16455
  • UL Flammability Rating UL 94V-0
  • UL Rating Certified
  • Agency/Standard CSA
  • Packaging Quantity 1
  • Packaging Method Package
5-87165-2 Wire-to-Board Connector Contacts
  • Product Type Contact
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 12 mΩ
  • Post Size .025 in
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Brass Alloy
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Style Locking Clip
  • Contact Spring Material Stainless Steel
  • Solder Tail Contact Plating Thickness Nickel: 50
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .12 – .4
  • Insulation Diameter .97 – 1.57
  • Operating Temperature Range -65 – 105
  • Approved Standards UL E28476
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Comment (*) For use with Model "K" machines. Call the Technical Assistance Center (1-800-522-6752) for part numbers of applicators for use with Model "G" machines, as well as other bench machines and fully automatic AMPOMATOR lead making machines.
SQMW5100RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 100
  • Power Rating 5
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Radial-Leaded
  • Dimensions 25 x 13 x 9
  • Temperature Coefficient ±300
  • Operating Temperature Range -55 – 250
  • Packaging Method Loose Piece - Box
SQMR72K2J Through-Hole Resistors
  • Element Material Metal Oxide
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 2.2K
  • Power Rating 7
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Radial-Leaded
  • Dimensions 39 x 13 x 9
  • Temperature Coefficient ±300
  • Operating Temperature Range -55 – 250
  • Packaging Method Loose Piece - Box
SQMW510RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 10
  • Power Rating 5
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Radial-Leaded
  • Dimensions 25 x 13 x 9
  • Temperature Coefficient ±300
  • Operating Temperature Range -55 – 250
  • Packaging Method Loose Piece - Box
SQMR533KJ Through-Hole Resistors
  • Element Material Metal Oxide
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 33K
  • Power Rating 5
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Radial-Leaded
  • Dimensions 25 x 13 x 9
  • Temperature Coefficient ±300
  • Operating Temperature Range -55 – 250
  • Packaging Method Loose Piece - Box
207152-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector Style Plug
  • Product Size 16
  • Connector Type Housing
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Wire Type Stranded
  • Connector Configuration Square Grid
  • Number of Positions 6
  • Number of Rows 3
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Layout Matrix
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Centerline (Pitch) 5
  • Housing Material Nylon GF
  • Housing Color Black
  • Panel Thickness .03 – .09 in
  • Operating Temperature Range -55 – 130
  • For Use With Header
  • VDE Tested Yes
  • UL File Number E28476
  • CSA File Number LR16455
  • UL Flammability Rating UL 94V-0
  • UL Rating Certified
  • Agency/Standard CSA
  • Packaging Quantity 1
  • Packaging Method Package
SQMR715KJ Through-Hole Resistors
  • Element Material Metal Oxide
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 15K
  • Power Rating 7
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Radial-Leaded
  • Dimensions 39 x 13 x 9
  • Temperature Coefficient ±300
  • Operating Temperature Range -55 – 250
  • Packaging Method Loose Piece - Box
207440-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector Style Receptacle
  • Connector Type Housing
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Wire Type Stranded
  • Connector Configuration Square Grid
  • Number of Positions 9
  • Number of Rows 3
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Pin
  • Contact Layout Matrix
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Centerline (Pitch) 5
  • Housing Material Nylon
  • Housing Color Red
  • Width 23.8
  • Panel Thickness .03 – .09 in
  • Length 25.35
  • Operating Temperature Range -55 – 130
  • For Use With Plug Housing
  • VDE Tested Yes
  • UL File Number E28476
  • CSA File Number LR16455
  • UL Flammability Rating UL 94V-0
  • UL Rating Certified
  • Agency/Standard CSA
  • Packaging Quantity 1
  • Packaging Method Package
SQMW547RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 47
  • Power Rating 5
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Radial-Leaded
  • Dimensions 25 x 13 x 9
  • Temperature Coefficient ±300
  • Operating Temperature Range -55 – 250
  • Packaging Method Loose Piece - Box
SQMW715RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 15
  • Power Rating 7
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Radial-Leaded
  • Dimensions 39 x 13 x 9
  • Temperature Coefficient ±300
  • Operating Temperature Range -55 – 250
  • Packaging Method Loose Piece - Box
207016-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Housing
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Wire Type Stranded
  • Connector Configuration Square Grid
  • Number of Positions 4
  • Number of Rows 2
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Pin
  • Contact Layout Matrix
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Centerline (Pitch) 5
  • Housing Material Nylon GF
  • Housing Color Red
  • Panel Thickness .03 – .09 in
  • Operating Temperature Range -55 – 130
  • For Use With Plug Housing
  • VDE Tested Yes
  • UL File Number E28476
  • CSA File Number LR16455
  • UL Flammability Rating UL 94V-0
  • UL Rating Certified
  • Agency/Standard CSA
  • Packaging Quantity 1
  • Packaging Method Package
207439-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector Style Plug
  • Connector Type Housing
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Wire Type Stranded
  • Connector Configuration Square Grid
  • Number of Positions 9
  • Number of Rows 3
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Layout Matrix
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Centerline (Pitch) 5
  • Housing Material Nylon
  • Housing Color Red
  • Width 23.8
  • Panel Thickness .03 – .09 in
  • Length 25.35
  • Operating Temperature Range -55 – 130
  • For Use With Header
  • VDE Tested Yes
  • UL File Number E28476
  • CSA File Number LR16455
  • UL Flammability Rating UL 94V-0
  • UL Rating Certified
  • Agency/Standard CSA
  • Packaging Quantity 1
  • Packaging Method Package
SQMW5R47J Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance .47
  • Power Rating 5
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Radial-Leaded
  • Dimensions 25 x 13 x 9
  • Temperature Coefficient ±300
  • Operating Temperature Range -55 – 250
  • Packaging Method Loose Piece - Box
SQMR547KJ Through-Hole Resistors
  • Element Material Metal Oxide
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 47K
  • Power Rating 5
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Radial-Leaded
  • Dimensions 25 x 13 x 9
  • Temperature Coefficient ±300
  • Operating Temperature Range -55 – 250
  • Packaging Method Loose Piece - Box
207304-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector Style Plug
  • Connector Type Housing
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Wire Type Stranded
  • Connector Configuration Square Grid
  • Number of Positions 24
  • Number of Rows 6
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Layout Matrix
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Centerline (Pitch) 5
  • Housing Material Nylon
  • Housing Color Red
  • Width 27.84
  • Panel Thickness .03 – .09 in
  • Length 40.77
  • Operating Temperature Range -55 – 130
  • For Use With Header
  • VDE Tested Yes
  • UL File Number E28476
  • CSA File Number LR16455
  • UL Flammability Rating UL 94V-0
  • UL Rating Certified
  • Agency/Standard CSA
  • Packaging Quantity 1
  • Packaging Method Package
207305-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Housing
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Wire Type Stranded
  • Connector Configuration Square Grid
  • Number of Positions 24
  • Number of Rows 6
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Pin
  • Contact Layout Matrix
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Centerline (Pitch) 5
  • Housing Material Nylon GF
  • Housing Color Red
  • Width 27.84
  • Panel Thickness .03 – .09 in
  • Length 41.4
  • Operating Temperature Range -55 – 130
  • For Use With Plug Housing
  • VDE Tested Yes
  • UL File Number E28476
  • CSA File Number LR16455
  • UL Flammability Rating UL 94V-0
  • UL Rating Certified
  • Agency/Standard CSA
  • Packaging Quantity 1
  • Packaging Method Package
SQMR722KJ Through-Hole Resistors
  • Element Material Metal Oxide
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 22K
  • Power Rating 7
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Radial-Leaded
  • Dimensions 39 x 13 x 9
  • Temperature Coefficient ±300
  • Operating Temperature Range -55 – 250
  • Packaging Method Loose Piece - Box