322224 Rings & Spades
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Support Style Insulation Support
  • Stud Size 5/8
  • Shape Code RING-049
  • Number of Holes 2
  • Plating Material Copper
  • Weight per Piece 46.748
  • Plating Thickness 2.54
  • Terminal Type Ring Tongue
  • Underplating Material Copper
  • Terminal Orientation Straight
  • Wire Insulation Support Without
  • Stud Diameter 15.88
  • Wire Size 67 – 70
  • Wire Size 119500 – 150500
  • Aluminum Wire Size 67.4
  • Barrel Inside Diameter 12.8
  • Material Thickness 2.11
  • Overall Length 68.78
  • Barrel Inside Diameter (Min) 12.8
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 50
35670 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Stud Size 3/4
  • Shape Code RING-048
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Weight per Piece 1.61
  • Plating Thickness 2.54
  • Inspection Slot No
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Wire Insulation Support Without
  • Stud Diameter 19.84
  • Tongue Thickness 1.78
  • Wire Size 21
  • Wire Size 33100 – 52600
  • Barrel Inside Diameter 7.57
  • Material Thickness 1.78
  • Overall Length 53.09
  • Barrel Inside Diameter (Min) 7.52
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
321874 Rings & Spades
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Support Style Insulation Support
  • Stud Size 5/16
  • Shape Code RING-051
  • Number of Holes 2
  • Plating Material Copper
  • Weight per Piece 23.936
  • Plating Thickness 2.54
  • Terminal Type Ring Tongue
  • Underplating Material Copper
  • Terminal Orientation Straight
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 7.92
  • Wire Size 80 – 95
  • Wire Size 150500 – 190000
  • Aluminum Wire Size 85
  • Barrel Inside Diameter 14.35
  • Material Thickness 2.39
  • Barrel Inside Diameter (Min) 14.35
  • Heavy Duty No
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 50
322252 Rings & Spades
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Stud Size 3/8
  • Shape Code RING-051
  • Barrel Style Standard
  • Number of Holes 1
  • Plating Material Copper
  • Weight per Piece 6.256
  • Plating Thickness 2.54
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Wire Insulation Support Without
  • Stud Diameter 9.53
  • Wire Size 127 – 152
  • Wire Size (CMA) 250 – 300
  • Wire Size 231000 – 300000
  • Material Thickness 3.3
  • Overall Length 66.09
  • Barrel Inside Diameter (Min) 19.13
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 25
321201 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Stud Size M6
  • Shape Code RING-091
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Plating Material Copper
  • Weight per Piece 15.665
  • Terminal Type Ring Tongue
  • Terminal Orientation Flag
  • Wire Insulation Support Without
  • Stud Diameter 6.73
  • Wire Size 26.7 – 42.4
  • Wire Size 52600 – 83700
  • Material Thickness 1.52
  • Overall Length 36.5
  • Barrel Inside Diameter (Min) 9.07
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 50
36959 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Insulated No
  • Splice Features Sight Hole
  • Splice Material Copper
  • Weight per Piece .219
  • Plating Material Tin
  • Terminal & Splice Style Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 80 – 95
  • Barrel Inside Diameter 14.35
  • Wire Size 150500 – 190000
  • Material Thickness 2.39
  • Outside Diameter 19.69
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 50
  • Military Category No
330301 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Stud Size #10
  • Shape Code RING-051
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Terminal Features Sheared
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Weight per Piece 15.275
  • Inspection Slot No
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 5
  • Wire Size 34 – 35
  • Wire Insulation Diameter 9.4 – 13.69
  • Wire Size 52600 – 83700
  • Barrel Inside Diameter 9.4 – 13.69
  • Material Thickness 1.85
  • Overall Length 38.79
  • Barrel Inside Diameter (Min) 9.4
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 50
322280 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Insulated No
  • Splice Features Sight Hole
  • Splice Material Copper
  • Weight per Piece 1
  • Plating Material Tin
  • Terminal & Splice Style Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 152 – 177
  • Barrel Inside Diameter 20.8
  • Wire Size (CMA) 300 – 350
  • Wire Size 300000 – 380000
  • Material Thickness 3.56
  • Outside Diameter 28.88
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 25
  • Military Category No
36960 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Insulated No
  • Splice Features Sight Hole
  • Splice Material Copper
  • Weight per Piece .251
  • Plating Material Tin
  • Terminal & Splice Style Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 125
  • Barrel Inside Diameter 16.13
  • Wire Size 190000 – 231100
  • Material Thickness 2.67
  • Outside Diameter 22.07
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 50
  • Military Category No
327887 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Stud Size 3/8
  • Shape Code RING-090
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Weight per Piece 55.491
  • Plating Thickness 2.54
  • Inspection Slot Yes
  • Terminal Type Ring Tongue
  • Terminal Orientation Flag
  • Military Part Class Class I
  • Wire Insulation Support Without
  • Stud Diameter 9.91
  • Wire Size 76.3 – 96.3
  • Wire Size 150500 – 190000
  • Material Thickness 2.39
  • Overall Length 50.83
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 50
321064 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Stud Size 5/16
  • Shape Code RING-091
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Plating Material Copper
  • Weight per Piece 13.172
  • Terminal Type Ring Tongue
  • Terminal Orientation Flag
  • Wire Insulation Support Without
  • Stud Diameter 8.33
  • Wire Size 26.7 – 42.4
  • Wire Size 52600 – 83700
  • Material Thickness 1.52
  • Overall Length 36.5
  • Barrel Inside Diameter (Min) 9.07
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 50
31812 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Stud Size 3/8
  • Shape Code RING-049
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Plating Material Copper
  • Weight per Piece 10.933
  • Inspection Slot No
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 9.53
  • Wire Size 4
  • Wire Size 21
  • Wire Size 33100 – 52600
  • Barrel Inside Diameter 7.11
  • Material Thickness 1.78
  • Overall Length 33.63
  • Barrel Inside Diameter (Min) 7.11
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified Yes
  • Packaging Method Box
  • Packaging Quantity 100
36809 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Stud Size 5/8
  • Shape Code RING-048
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Weight per Piece 14.789
  • Plating Thickness 2.54
  • Inspection Slot No
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Wire Insulation Support Without
  • Stud Diameter 16.66
  • Tongue Thickness 1.45
  • Wire Size 10.5 – 16.8
  • Wire Size 20800 – 33100
  • Barrel Inside Diameter 5.89
  • Material Thickness 1.45
  • Overall Length 51.64
  • Barrel Inside Diameter (Min) 5.89
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
320138 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Shape Code RING-050
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Plating Material Copper
  • Weight per Piece 17.121
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Wire Insulation Support Without
  • Stud Diameter 6.73
  • Tongue Thickness 1.781
  • Wire Size 26.2 – 42.4
  • Wire Size 52600 – 83700
  • Aluminum Wire Size 2
  • Barrel Inside Diameter 9.39
  • Material Thickness 1.85
  • Overall Length .065
  • Barrel Inside Diameter (Min) 9.39
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 50
35665 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Stud Size 5/8
  • Shape Code RING-048
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Weight per Piece 9.546
  • Plating Thickness 2.54
  • Inspection Slot No
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Wire Insulation Support Without
  • Stud Diameter 16.66
  • Tongue Thickness 1.22
  • Wire Size 6.64 – 10.5
  • Wire Size 13100 – 20800
  • Barrel Inside Diameter 4.37
  • Material Thickness 1.22
  • Overall Length 49.91
  • Barrel Inside Diameter (Min) 4.37
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
320754 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Stud Size 5/8
  • Shape Code RING-050
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Plating Material Copper
  • Weight per Piece 17.444
  • Plating Thickness 2.54
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Wire Insulation Support Without
  • Stud Diameter 16.66
  • Wire Size 26.7 – 42.4
  • Wire Size 52600 – 83700
  • Aluminum Wire Size 2
  • Barrel Inside Diameter 9.4
  • Material Thickness 1.85
  • Overall Length 63.91
  • Barrel Inside Diameter (Min) 9.39
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 50
323745 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Stud Size #8
  • Shape Code RING-054
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Nickel
  • Weight per Piece 1.935
  • Inspection Slot No
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Wire Insulation Support Without
  • Stud Diameter 4.34
  • Tongue Thickness .99
  • Wire Size 2.62 – 6.64
  • Wire Size 5180 – 13100
  • Overall Length 18.77
  • Barrel Inside Diameter (Min) 3.28
  • Operating Temperature Range 649
  • High Temperature Rating 649
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Barrel Color Orange
320744 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Stud Size 5/8
  • Shape Code RING-049
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Plating Material Copper
  • Weight per Piece 29.427
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Wire Insulation Support Without
  • Stud Diameter 16.66
  • Tongue Thickness 1.781
  • Wire Size 42.4 – 60.6
  • Wire Size 83700 – 119500
  • Aluminum Wire Size 1/0
  • Barrel Inside Diameter 11.28
  • Material Thickness 1.85
  • Overall Length .105
  • Barrel Inside Diameter (Min) 11.28
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 50
321873 Rings & Spades
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Stud Size 1/2
  • Shape Code RING-049
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Plating Material Copper
  • Weight per Piece 28.579
  • Plating Thickness 2.54
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 12.7
  • Wire Size 67 – 70
  • Wire Size 119500 – 150500
  • Material Thickness 2.11
  • Overall Length 49.73
  • Barrel Inside Diameter (Min) 12.8
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 50
35664 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Stud Size 1/2
  • Shape Code RING-048
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Weight per Piece 11.365
  • Plating Thickness 2.54
  • Inspection Slot No
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Wire Insulation Support Without
  • Stud Diameter 13.08
  • Tongue Thickness 1.22
  • Wire Size 6.64 – 10.5
  • Wire Size 13100 – 20800
  • Barrel Inside Diameter 4.37
  • Material Thickness 1.22
  • Overall Length 49.91
  • Barrel Inside Diameter (Min) 4.37
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100