1958509-1 Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Insulated No
  • Insulated Wire Support No
  • Number of Serrations 42
  • Splice Features Sight Hole
  • Splice Material Copper
  • Plating Material Nickel
  • Terminal & Splice Style Splice
  • Contact Plating Material Nickel
  • Wire Size 4
  • Wire Size 16.8 – 26.7
  • Barrel Inside Diameter 7.52
  • Wire Size 33100 – 52600
  • Material Thickness 1.78
  • Overall Length 28.96
  • High Temperature Rating 343
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No