2176829-1 Solar Distribution Boxes  1
  • Product Type Junction Box
  • Junction Box Type Centralized
  • Connector Type PV4
  • Connection Style Direct Wire
  • Wire/Cable Type PV Wire
  • Keying Minus-Plus
  • Bypass Diode With
  • Jacket Color Black
  • Color Black
  • Contact Base Material Copper Alloy
  • Number of Contact Rails 2
  • Foil Termination Method S-Clip
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Wire Size (mm²) 4
  • Wire Size 12
  • Cable Length 1
2176829-2 Solar Distribution Boxes  1
  • Product Type Junction Box
  • Junction Box Type Centralized
  • Connector Type PV4
  • Connection Style Direct Wire
  • Wire/Cable Type PV Wire
  • Keying Minus-Plus
  • Bypass Diode With
  • Jacket Color Black
  • Color Black
  • Contact Base Material Copper Alloy
  • Number of Contact Rails 2
  • Foil Termination Method S-Clip
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Wire Size (mm²) 4
  • Wire Size 12
  • Cable Length 2.7
2176829-3 Solar Distribution Boxes  1
  • Product Type Junction Box
  • Junction Box Type Centralized
  • Connector Type PV4
  • Connection Style Direct Wire
  • Wire/Cable Type PV Wire
  • Keying Minus-Plus
  • Bypass Diode With
  • Jacket Color Black
  • Color Black
  • Contact Base Material Copper Alloy
  • Number of Contact Rails 4
  • Foil Termination Method S-Clip
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Wire Size (mm²) 4
  • Wire Size 12
  • Cable Length 1
2176829-4 Solar Distribution Boxes  1
  • Product Type Junction Box
  • Junction Box Type Crystalline
  • Connector Type PV4
  • Connection Style Direct Wire
  • Wire/Cable Type PV Wire
  • Keying Minus-Plus
  • Bypass Diode With
  • Jacket Color Black
  • Color Black
  • Contact Base Material Copper Alloy
  • Number of Contact Rails 4
  • Foil Termination Method S-Clip
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Wire Size (mm²) 4
  • Wire Size 12
  • Cable Length .7