211BR Terminal Blocks
  • Block Type Standard
  • Number of Circuits 12
  • Current Rating 10
  • Voltage Rating 150
  • Contact Plating Material Tin
  • Contact Base Material Copper Alloy
  • Screw Size 6-32 Binding Head
  • Screw Base Material Steel
  • Screw Plating Material Zinc
  • Centerline (Pitch) 8.25
  • Housing Color Black
  • Housing Material Thermoplastic Polyamide
  • Wire Size 22 – 12
  • UL Flammability Rating UL 94V-0
608BS Terminal Blocks
  • Block Type Standard
  • Number of Circuits 4
  • Current Rating 10
  • Voltage Rating 250
  • Contact Plating Material Tin
  • Contact Base Material Copper Alloy
  • Screw Size 6-32 Binding Head
  • Screw Base Material Steel
  • Screw Plating Material Zinc
  • Centerline (Pitch) 9.53
  • Housing Color Black
  • Housing Material Thermoplastic Polyamide
  • Wire Size 22 – 12
  • UL Flammability Rating UL 94V-0
611BS Terminal Blocks
  • Block Type Standard
  • Number of Circuits 4
  • Current Rating 10
  • Voltage Rating 250
  • Contact Plating Material Tin
  • Contact Base Material Copper Alloy
  • Screw Size 6-32 Binding Head
  • Screw Base Material Steel
  • Screw Plating Material Zinc
  • Centerline (Pitch) 9.53
  • Housing Color Black
  • Housing Material Thermoplastic Polyamide
  • Wire Size 22 – 12
  • UL Flammability Rating UL 94V-0