204099-2 Rectangular Connector Hardware
  • Thread Size 6-32
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Material Stainless Steel
  • Mounting Hardware Nuts, Lockwasher and Spacer
  • Hardware Type Guide Socket Kit
  • Width 6.35
  • Length 21.29
  • Height 7.35
  • For Use With 104 Cf Position Posted Connectors
  • Packaging Method Bag
  • Packaging Quantity 50
  • Comment Corner Socket 21.29 [.838] is to be used when housings are loaded with subminiature COAXICON contacts.
203964-1 Rectangular Connector Hardware
  • Thread Size 4-40
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Material Stainless Steel
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Width 5.16
  • Length 22.35
  • Height 5.16
  • For Use With 16 and 42 Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment This socket (22.35 [.880]) is to be used when housings are loaded with subminiature COAXICON contacts.