3-1416100-1 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 6
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 150 – 200
  • Coil Power Rating DC 184
  • Coil Resistance 848
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 6
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 6
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Actuating System DC
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Weight 32
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Width Class (Mechanical) 6 – 8
  • Length 80
  • Insulation Clearance Class 5 – 8
  • Width 6.2
  • Insulation Clearance Between Contact & Coil 6
  • Height 94
  • Operating Temperature Range -40 – 55
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 55
  • Packaging Method Box & Carton
3-1416100-3 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 6
  • Coil Magnetic System Monostable, AC
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 115
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 6
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 6
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Actuating System AC
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Weight 32
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Width Class (Mechanical) 6 – 8
  • Length 80
  • Insulation Clearance Class 5 – 8
  • Width 6.2
  • Insulation Clearance Between Contact & Coil 6
  • Height 94
  • Operating Temperature Range -40 – 55
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 55
  • Packaging Method Box & Carton
3-1416100-0 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 6
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 200 – 300
  • Coil Power Rating DC 220
  • Coil Resistance 3390
  • Coil Special Features Diode Rectified
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 6
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 6
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Actuating System DC
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Weight 32
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgSnO, Gold-Plated
  • Contact Number of Poles 1
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Width Class (Mechanical) 6 – 8
  • Length 80
  • Insulation Clearance Class 5 – 8
  • Width 6.2
  • Insulation Clearance Between Contact & Coil 6
  • Height 94
  • Operating Temperature Range -40 – 55
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 55
  • Packaging Method Box & Carton
3-1416100-4 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 6
  • Coil Magnetic System Monostable, AC
  • Coil Special Features Diode Rectified
  • Coil Voltage Rating 230
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 6
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 6
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Actuating System AC
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Weight 32
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Width Class (Mechanical) 6 – 8
  • Length 80
  • Insulation Clearance Class 5 – 8
  • Width 6.2
  • Insulation Clearance Between Contact & Coil 6
  • Height 94
  • Operating Temperature Range -40 – 55
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 55
  • Packaging Method Box & Carton
3-1416100-2 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 6
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 200 – 300
  • Coil Power Rating DC 220
  • Coil Resistance 3390
  • Coil Special Features Diode Rectified
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 6
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 6
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Actuating System DC
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Weight 32
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Width Class (Mechanical) 6 – 8
  • Length 80
  • Insulation Clearance Class 5 – 8
  • Width 6.2
  • Insulation Clearance Between Contact & Coil 6
  • Height 94
  • Operating Temperature Range -40 – 55
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 55
  • Packaging Method Box & Carton