• Connector Interface SMC
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Plating Material Gold
  • Body Shape Square
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to PC Board Through Hole - Solder
  • Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • Captivation Method Mechanical
  • Detent Without
  • PCB Thickness (Recommended) 3.2
  • Mated Outer Diameter (Approximate) 4.75
  • Height above PCB 11
  • PCB Tail Length 3.9
  • Operating Temperature Range -65 – 165
  • Operating Frequency 10
  • Packaging Quantity 100
  • Packaging Method Box
  • Dielectric Material PTFE
  • Grade Professional
1-1337485-0 RF Connectors
  • Connector Interface SMC
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Number of Signal Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Plating Material Gold
  • Body Shape Square
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to PC Board Through Hole - Solder
  • Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • Captivation Method Mechanical
  • Detent Without
  • PCB Thickness (Recommended) 3.2
  • Mated Outer Diameter (Approximate) 4.75
  • Height above PCB 11.4
  • PCB Tail Length 3.9
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Quantity 100
  • Packaging Method Box
  • Dielectric Material PTFE
  • Grade Professional
  • Connector Interface SMC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Gold
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • Captivation Method Solder
  • Detent Without
  • Mated Outer Diameter (Approximate) 4.75
  • Flats Dimension 6.0 A/F
  • Cable Type KX 22A
  • Operating Temperature Range -65 – 165
  • Operating Frequency 10
  • Packaging Quantity 100
  • Packaging Method Box
  • Dielectric Material PTFE
  • Military Style Number UG-1465/U
  • Coupling Nut Material Brass
  • Grade Professional
  • Connector Interface SMC
  • Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Gold
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Washer and Nut
  • Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • Captivation Method Solder
  • Detent Without
  • Mated Outer Diameter (Approximate) 4.75
  • Flats Dimension 6.0 A/F
  • Cable Type KX 22A
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Quantity 100
  • Packaging Method Box
  • Dielectric Material PTFE
  • Military Style Number UG-1467/U
  • Coupling Nut Material Brass
  • Grade Professional
1-1337606-0 RF Connectors
  • Connector Interface SMC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Gold
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Termination Method to Wire & Cable Solder & Clamp
  • Coupling Mechanism Threaded
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 4.75
  • Flats Dimension 6.0 A/F
  • Cable Type RG 174A
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Quantity 100
  • Packaging Method Box
  • Dielectric Material PTFE
  • Military Style Number UG-1466/U
  • Grade Professional
1-1337608-0 RF Connectors
  • Connector Interface SMC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Gold
  • Body Shape Circular
  • Crimp Type Hex
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder & Clamp
  • Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 4.75
  • Cable Type KX 22A
  • Operating Temperature Range -65 – 165
  • Operating Frequency 10
  • Packaging Quantity 100
  • Packaging Method Box
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
  • Grade Professional