1-1478924-0 SMA Connectors
PRODUCT

Connectors

-

SMA Connectors

SMA R/A PLG S/CRMP RG174 GSS - 1-1478924-0

  • TE Internal Number: 1-1478924-0

active
  • Applies To Coaxial Cable
  • RF Connector Type SMA
  • Connector Style Plug
  • Cable Type KX 22A
  • Product Type Connector - RF
  • Shrink Tubing Without
  • Retractable Collar Without
  • Dielectric Material PTFE
  • Sealed No
  • Flats Dimension 8.0 A/F
  • Grade Professional
  • Snap-Lock Without
  • Body Material Stainless Steel
  • Body Plating Material Gold
  • Body Style Right Angle
  • Ferrule Material Brass
  • Gasket Material Silicone Rubber
  • Ferrule Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Captivated Contacts Without
  • Center Contact With
  • Cable Termination Type Solder/Crimp
  • Crimp Type Hex
  • Panel Mount With
  • Safety Wire Holes Without
  • Coupling Nut Plating Material Gold
  • Polarized No
  • Coupling Nut Material Stainless Steel
  • Length 12.6
  • Packaging Method Box
  • Packaging Quantity 100
1-1478987-0 SMA Connectors
PRODUCT

Connectors

-

SMA Connectors

SMA B/HD JK DS RG402 GSS - 1-1478987-0

  • TE Internal Number: 1-1478987-0

active
  • Applies To Coaxial Cable
  • RF Connector Type SMA
  • Connector Style Jack
  • Cable Type RG 402
  • Product Type Connector - RF
  • Shrink Tubing Without
  • Retractable Collar Without
  • Dielectric Material PTFE
  • Sealed No
  • Flats Dimension 11.0 A/F
  • Grade Professional
  • Panel Cutout 6.4 x 6.0 D Shape
  • Snap-Lock Without
  • Body Material Stainless Steel
  • Body Plating Material Gold
  • Body Style Straight
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Captivated Contacts Without
  • Center Contact With
  • Cable Termination Type Solder
  • Panel Mount With
  • Panel Mount Retention Type Bulkhead
  • Safety Wire Holes Without
  • Lockwasher Material Stainless Steel
  • Flange and Thread Material Stainless Steel
  • Number of Panel Mounting Holes 1
  • Lockwasher Plating Material Gold
  • Polarized No
  • Panel Attachment Style Rear Mount
  • Mounting Nut Material Stainless Steel
  • Panel Thickness 2.4
  • Length 16
  • Packaging Method Box
  • Packaging Quantity 100
1050611-1 SMA Connectors
PRODUCT

Connectors

-

SMA Connectors

2001 5443 02 - 1050611-1

  • TE Internal Number: 1050611-1

active
  • Applies To Coaxial Cable
  • RF Connector Type SMA
  • Connector Style Plug
  • Cable Type RG 405 Semi-Rigid
  • Product Type Connector - RF
  • Shrink Tubing Without
  • Retractable Collar Without
  • Dielectric Material TFE Fluorocarbon
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Material Stainless Steel
  • Body Plating Finish Passivated
  • Body Style Straight
  • Captivation Method Mechanical
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Captivated Contacts With
  • Center Contact With
  • Cable Termination Type Crimp
  • Crimp Type Compression
  • Coupling Nut Plating Finish Passivated
  • Safety Wire Holes Without
  • Coupling Nut Material Stainless Steel
  • Length 8.5
  • Packaging Method Bag
  • Comment Length after crimping.
1050740-1 SMA Connectors
PRODUCT

Connectors

-

SMA Connectors

2001 7641 02 - 1050740-1

  • TE Internal Number: 1050740-1

  • Alias ID: 2001-7641-02

active
  • Applies To Coaxial Cable
  • RF Connector Type SMA
  • Connector Style Plug
  • Cable Type RG 402 Semi-Rigid
  • Product Type Connector - RF
  • Shrink Tubing Without
  • Retractable Collar Without
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Material Stainless Steel
  • Body Plating Finish Passivated
  • Body Style Straight
  • Center Contact Without
  • Cable Termination Type Crimp
  • Crimp Type Compression
  • Coupling Nut Plating Finish Passivated
  • Safety Wire Holes Without
  • Coupling Nut Material Stainless Steel
  • Length 12.8
  • Packaging Method Bag
  • Comment Length after crimping.
1050770-1 SMA Connectors
PRODUCT

Connectors

-

SMA Connectors

2001 7985 02,SMA CABLE PLUG - 1050770-1

  • TE Internal Number: 1050770-1

  • Alias ID: 2001-7985-02

active
  • Applies To Coaxial Cable
  • RF Connector Type SMA
  • Connector Style Plug
  • Cable Type RG 405 Semi-Rigid
  • Product Type Connector - RF
  • Shrink Tubing Without
  • Retractable Collar Without
  • Dielectric Material TFE Fluorocarbon
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Material Stainless Steel
  • Body Plating Material Gold
  • Body Style Straight
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Center Contact With
  • Cable Termination Type Solder
  • Coupling Nut Plating Finish Passivated
  • Safety Wire Holes Without
  • Coupling Nut Material Stainless Steel
  • Length 11.1
  • Packaging Method Bag
1050776-1 SMA Connectors
PRODUCT

Connectors

-

SMA Connectors

2001 8002 92 - 1050776-1

  • TE Internal Number: 1050776-1

  • Mil-Spec: M39012/79B3002

active
  • Applies To Coaxial Cable
  • RF Connector Type SMA
  • Connector Style Plug
  • Cable Type RG 402 Semi-Rigid
  • Product Type Connector - RF
  • Shrink Tubing Without
  • Retractable Collar Without
  • Dielectric Material PTFE
  • Grade Military
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 18
  • Body Material Stainless Steel
  • Body Plating Finish Plated
  • Body Plating Material Gold
  • Body Style Straight
  • Interface Seal Material Silicone Rubber
  • Captivation Method Solder
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Center Contact With
  • Cable Termination Type Solder
  • Panel Mount Without
  • Coupling Nut Plating Finish Passivated
  • Safety Wire Holes With
  • Polarized No
  • Coupling Nut Material Stainless Steel
  • Mounting Nut Material Stainless Steel
  • Length 11.18
  • Military Category B
  • Packaging Method Package
1051005-1 SMA Connectors
PRODUCT

Connectors

-

SMA Connectors

2004 7641 02 - 1051005-1

  • TE Internal Number: 1051005-1

  • Alias ID: 2004-7641-02

active
  • Applies To Coaxial Cable
  • RF Connector Type SMA
  • Connector Style Jack
  • Cable Type RG 402
  • Product Type Connector - RF
  • Shrink Tubing Without
  • Retractable Collar Without
  • Dielectric Material PTFE Fluorocarbon
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Material Stainless Steel
  • Body Plating Finish Passivated
  • Body Style Straight
  • Captivation Method Mechanical
  • Center Contact Plating Material Gold over Copper
  • Center Contact Material Beryllium Copper
  • Captivated Contacts With
  • Center Contact With
  • Cable Termination Type Crimp
  • Crimp Type Compression
  • Panel Mount With
  • Panel Mount Retention Type Bulkhead
  • Safety Wire Holes Without
  • Panel Attachment Style Rear Mount
  • Length 19.6
  • Packaging Method Carton
  • Comment Length after crimping.
1051018-1 SMA Connectors
PRODUCT

Connectors

-

SMA Connectors

2004 7985 00 - 1051018-1

  • TE Internal Number: 1051018-1

active
  • Applies To Coaxial Cable
  • RF Connector Type SMA
  • Connector Style Jack
  • Cable Type RG 405
  • Product Type Connector - RF
  • Shrink Tubing Without
  • Retractable Collar Without
  • Dielectric Material PTFE
  • Sealed Panel
  • Grade Military
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 18
  • Body Material Stainless Steel
  • Body Plating Finish Plated
  • Body Plating Material Gold
  • Body Style Straight
  • Gasket Material Silicone Rubber
  • Captivation Method Solder
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Captivated Contacts Without
  • Center Contact With
  • Cable Termination Type Solder
  • Panel Mount With
  • Panel Mount Retention Type Bulkhead
  • Lockwasher Plating Finish Plated
  • Lockwasher Material Phosphor Bronze
  • Lockwasher Plating Material Gold
  • Polarized No
  • Panel Attachment Style Rear Mount
  • Mounting Nut Material Stainless Steel
  • Length 19.3
  • Packaging Method Bag
1051644-1 SMA Connectors
PRODUCT

Connectors

-

SMA Connectors

2031 5003 02 - 1051644-1

  • TE Internal Number: 1051644-1

  • Alias ID: 2031-5003-02

  • Alias ID: AMP-0-1051644-1

  • Alias ID: EK1185-000

active
  • Applies To Coaxial Cable
  • RF Connector Type SMA
  • Connector Style Plug
  • Cable Type RG 174
  • Product Type Connector - RF
  • Shrink Tubing With
  • Retractable Collar Without
  • Dielectric Material TFE Fluorocarbon
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Material Stainless Steel
  • Body Plating Material Gold
  • Body Style Straight
  • Ferrule Material Soft Copper
  • Center Contact Plating Material Gold over Copper
  • Center Contact Material Beryllium Copper
  • Captivated Contacts Without
  • Center Contact With
  • Cable Termination Type Solder
  • Panel Mount Without
  • Coupling Nut Plating Finish Passivated
  • Safety Wire Holes Without
  • Coupling Nut Material Stainless Steel
  • Length 30.15
  • Packaging Method Bag
1052154-1 SMA Connectors
PRODUCT

Connectors

-

SMA Connectors

2037 8009 92 - 1052154-1

  • TE Internal Number: 1052154-1

  • Mil-Spec: M39012/56-3009

active
  • Applies To Coaxial Cable
  • RF Connector Type SMA
  • Connector Style Plug
  • Cable Type RG 142
  • Product Type Connector - RF
  • Shrink Tubing Without
  • Retractable Collar Without
  • Dielectric Material TFE Fluorocarbon
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Body Material Stainless Steel
  • Body Plating Finish Plated
  • Body Plating Material Gold
  • Body Style Right Angle
  • Ferrule Material Brass
  • Gasket Material Silicone Rubber
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Captivated Contacts Without
  • Center Contact With
  • Cable Termination Type Solder
  • Panel Mount Without
  • Safety Wire Holes Without
  • Coupling Nut Material Stainless Steel
  • Length 16.9
  • Military Category A
  • Packaging Method Package