SM1 Cable Actuated Position Sensors  1
  • Product Type SM, Mini String Pot Series
  • Output Signal Voltage Divider (Potentiometric)
  • Housing Material Polycarbonate + Stainless Mounting Bracket
  • Operating Temperature (Deg F) 0 – 160
  • Operating Temperature -18 – 71
  • Resolution Continuous Analog
  • IP Rating IP50
  • Hazardous Area Approvals No
  • Full Stroke Ranges 63.5 – 635
  • Accuracy .25
  • Repeatability .02
  • Encoder Drive No
  • Measuring Cable Nylon-Coated Stainless Steel
SM2 Cable Actuated Position Sensors  1
  • Product Type SM, Mini String Pot Series
  • Output Signal Voltage Divider (Potentiometric)
  • Housing Material Polycarbonate + Stainless Mounting Bracket
  • Operating Temperature (Deg F) 0 – 160
  • Operating Temperature -18 – 71
  • Resolution Continuous Analog
  • IP Rating IP51
  • Hazardous Area Approvals No
  • Full Stroke Ranges 63.5 – 635
  • Accuracy .25
  • Repeatability .02
  • Encoder Drive No
  • Measuring Cable Nylon-Coated Stainless Steel
1051644-1 RF Connectors
  • Connector Interface SMA
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Plating Material Gold over Nickel
  • Center Contact Plating Material Gold over Copper
  • Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Not Captivated
  • Connector Product Type Connector Assembly
  • Ferrule Material Soft Copper
  • Termination Method to Wire & Cable Solder
  • Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 6.35
  • Length 30.15
  • Cable Type RG 174
  • Operating Temperature Range -65 – 165
  • Operating Frequency 12.4
  • Packaging Method Bag
  • Dielectric Material TFE Fluorocarbon
  • Coupling Nut Material Stainless Steel
  • Additional Features Shrink Tubing
  • Coupling Nut Plating Finish Passivated
1053221-1 RF Connectors
  • Connector Interface SMA
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Connector Product Type Connector Assembly
  • Coupling Mechanism Threaded
  • Connector Mounting Type Bulkhead
  • Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 6.35
  • Length 16.75
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
  • Lockwasher Material Stainless Steel
1054426-1 In-Series Adapters
  • RF Connector Type SMA
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Dielectric Material TFE Fluorocarbon
  • Product Type Adapter
  • Isolated Ground No
  • Number of Positions 1
  • Snap-Lock Without
  • Impedance 50
  • Frequency 18
  • Body Style Straight
  • Body Insulation Without
  • Body Plating Finish Passivated
  • Body Material Stainless Steel
  • Center Contact Material Beryllium Copper
  • Center Contact Plating Material Gold
  • RF Connector Contact Configuration Captivated Contacts
  • Captivation Method Epoxy
  • Connector Mounting Type Bulkhead
  • Safety Wire Holes Without
  • Coupling Nut Material Stainless Steel
  • Length 18.3
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Method Bag
  • Gasket Material Silicone Rubber
  • Coupling Nut Plating Finish Passivated
207443-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Housing
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Wire Type Stranded
  • Connector Configuration Square Grid
  • Number of Positions 18
  • Number of Rows 6
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Pin
  • Contact Layout Matrix
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Centerline (Pitch) 5
  • Housing Material Nylon
  • Housing Color Red
  • Width 23.8
  • Panel Thickness .03 – .09 in
  • Length 40.77
  • Operating Temperature Range -55 – 130
  • For Use With Plug Housing
  • Agency/Standard CSA
  • VDE Tested Yes
  • UL File Number E28476
  • CSA File Number LR16455
  • UL Flammability Rating UL 94V-0
  • UL Rating Certified
  • Packaging Quantity 1
  • Packaging Method Package
SMW54R7JT Surface Mount Resistors
  • Resistor Type Power Resistor
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 4.7
  • Power Rating 5
  • Voltage Rating 500
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 13.5 x 7.3 x 6.8
  • Temperature Coefficient ±200
  • Packaging Method Taped & Reeled
SMW5220RJT Surface Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 220
  • Power Rating 5
  • Voltage Rating 500
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 13.5 x 7.3 x 6.8
  • Temperature Coefficient ±200
  • Packaging Method Taped & Reeled
132-0112-0002 RF Connectors
  • Connector Interface SMB
  • Connector Style Plug
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Copper Alloy
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount
  • Mated Outer Diameter (Approximate) 4.75
  • Operating Temperature Range -55 – 125
  • Packaging Method Package
  • Dielectric Material PTFE
  • Coupling Nut Style Knurled
  • Additional Features Solderless
  • Thread Size 4.83 [.19] - 32
  • Grade Commercial
1056462-1 RF Connectors
  • Connector Interface SMA
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Crimp Type Hex
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Connector Product Type Connector Assembly
  • Ferrule Material Copper
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Threaded
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 6.35
  • Length 16.9
  • Cable Type RG 174
  • Operating Temperature Range -40 – 95
  • Operating Frequency 6
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Coupling Nut Material Stainless Steel
  • Coupling Nut Plating Finish Passivated
SMW312RJT Surface Mount Resistors
  • Resistor Type Power Resistor
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 12
  • Power Rating 3
  • Voltage Rating 500
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 10.5 x 5.5 x 5
  • Temperature Coefficient ±200
  • Packaging Method Taped & Reeled
1056443-1 RF Connectors
  • Connector Interface SMA
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Crimp Type Hex
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Connector Product Type Connector Assembly
  • Ferrule Material Copper
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Threaded
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 6.35
  • Length 25.4
  • Cable Type RG 174
  • Operating Temperature Range -40 – 95
  • Operating Frequency 1
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Coupling Nut Material Stainless Steel
  • Coupling Nut Plating Finish Passivated
SMW322RJT Surface Mount Resistors
  • Resistor Type Power Resistor
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 22
  • Power Rating 3
  • Voltage Rating 500
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 10.5 x 5.5 x 5
  • Temperature Coefficient ±200
  • Packaging Method Taped & Reeled
415001-2 RF Connector Hardware
  • Accessory Type Lockwasher
  • Product Type Accessory
  • Body Plating Material Nickel over Copper
  • Environmental Protection Without
  • Body Material Phosphor Bronze
  • Pin Protection Without
  • Coupler Style Quick Connect/Disconnect
  • Packaging Method Package
SMW347RJT Surface Mount Resistors
  • Resistor Type Power Resistor
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 47
  • Power Rating 3
  • Voltage Rating 500
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 10.5 x 5.5 x 5
  • Temperature Coefficient ±200
  • Packaging Method Taped & Reeled
2178415-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options Panel Ground and PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Latch Orientation Inverted - Latch Up
  • Profile Standard
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to PC Board Surface Mount
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Connector Height 13.35
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 200
  • Packaging Method Box & Tray