1825118-1 Slide Switches
  • Terminal Configuration Standard
  • Actuator Style Top
  • Product Type Switch
  • Switch Type Slide
  • Grade Economy
  • Threaded Case Without
  • Configuration (Pole-Throw) Single Pole - Three Throw
  • Number of Actuators Single
  • Number of Positions 3
  • Terminals Connected 1-2
  • Actuator Material PBT
  • Actuator Color Black
  • Actuator Travel 3.2
  • Contact Base Material Copper Alloy
  • Contact Current Rating .15
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Mounting Angle Right Angle
  • Mounting Type Through Hole
  • Length 14.98
  • Width 5.58
  • Actuator Length 5
  • PCB Tail Length 4.14
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB
1825079-1 Slide Switches
  • Terminal Configuration Standard
  • Actuator Style Top
  • Product Type Switch
  • Switch Type Slide
  • Grade Economy
  • Threaded Case Without
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Terminals Connected 1-2, 4-5
  • Actuator Material PBT
  • Actuator Color Black
  • Actuator Travel 2.7
  • Contact Base Material Copper Alloy
  • Contact Current Rating .5
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Length 11.81
  • Width 8.2
  • Actuator Length 4.8
  • PCB Tail Length 3
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB
1825117-1 Slide Switches
  • Terminal Configuration Standard
  • Actuator Style Top
  • Product Type Switch
  • Switch Type Slide
  • Grade Economy
  • Threaded Case Without
  • Configuration (Pole-Throw) Single Pole - Three Throw
  • Number of Actuators Single
  • Number of Positions 3
  • Terminals Connected 1-2
  • Actuator Material PBT
  • Actuator Color Black
  • Actuator Travel 3.2
  • Contact Base Material Copper Alloy
  • Contact Current Rating .15
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Length 15.11
  • Width 5.84
  • Actuator Length 5
  • PCB Tail Length 3.3
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB
1825122-1 Slide Switches
  • Terminal Configuration Standard
  • Actuator Style Top
  • Product Type Switch
  • Switch Type Slide
  • Grade Economy
  • Threaded Case Without
  • Configuration (Pole-Throw) Single Pole - Five Throw
  • Number of Actuators Single
  • Number of Positions 5
  • Terminals Connected 1-2
  • Actuator Material PBT
  • Actuator Color Black
  • Actuator Travel 3.2
  • Contact Base Material Copper Alloy
  • Contact Current Rating .15
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Mounting Angle Right Angle
  • Mounting Type Through Hole
  • Length 21.38
  • Width 5.58
  • Actuator Length 5
  • PCB Tail Length 4.14
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB
1825120-1 Slide Switches
  • Terminal Configuration Standard
  • Actuator Style Top
  • Product Type Switch
  • Switch Type Slide
  • Grade Economy
  • Threaded Case Without
  • Configuration (Pole-Throw) Single Pole - Four Throw
  • Number of Actuators Single
  • Number of Positions 4
  • Terminals Connected 1-2
  • Actuator Material PBT
  • Actuator Color Black
  • Actuator Travel 3.2
  • Contact Base Material Copper Alloy
  • Contact Current Rating .15
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Mounting Angle Right Angle
  • Mounting Type Through Hole
  • Length 18.18
  • Width 5.58
  • Actuator Length 5
  • PCB Tail Length 4.14
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB