1-1337418-0 RF Connectors
  • Connector Interface N Type
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Termination Method to Wire & Cable Solder Terminal
  • Panel Mount Feature Type Flange
  • Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Front Mount
  • Mating Retention Type Threaded
  • Mounting Hardware Type Panel
  • Mated Outer Diameter (Approximate) 19.05
  • Panel Cutout 1 x 16.1 + 4 x 3.2
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Quantity 50
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Military Style Number UG-58A/U
  • Flange and Thread Material Brass
  • Grade Commercial
1-1337446-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Silver
  • Body Insulation With
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder Terminal
  • Panel Mount Feature Type Flange
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Detent With
  • Panel Attachment Style Front Mount
  • Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 1 x 12.0 + 4 x 3.2 Rear Mount
  • Operating Temperature Range -40 – 85
  • Operating Frequency 4
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Grade Professional
1-1337446-1 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Silver
  • Body Insulation With
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder Terminal
  • Panel Mount Feature Type Flange
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Detent With
  • Panel Attachment Style Front Mount
  • Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 1 x 12.0 + 4 x 3.2 Rear Mount
  • Operating Temperature Range -40 – 85
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Grade Professional