SK1 Cable Actuated Position Sensors  1
  • Product Type SK Series, IP67 String Pots
  • Output Signal Voltage Divider (Potentiometric)
  • Housing Material Polycarbonate + Stainless Mounting Bracket
  • Operating Temperature (Deg F) -40 – 185
  • Operating Temperature -40 – 85
  • Resolution Continuous Analog
  • IP Rating IP67
  • Hazardous Area Approvals No
  • Full Stroke Ranges 10160
  • Accuracy .35
  • Repeatability .02
  • Encoder Drive No
  • Measuring Cable Nylon-Coated Stainless Steel
SK6 Cable Actuated Position Sensors  1
  • Product Type SK Series, IP67 String Pots
  • Output Signal None
  • Housing Material Polycarbonate + Stainless Mounting Bracket
  • Operating Temperature (Deg F) -40 – 185
  • Operating Temperature -40 – 85
  • Resolution 381.5 mm/turn
  • IP Rating IP67
  • Hazardous Area Approvals No
  • Full Stroke Ranges 10160
  • Accuracy .04
  • Repeatability .02
  • Encoder Drive Yes
  • Measuring Cable Nylon-Coated Stainless Steel
SKD Cable Actuated Position Sensors  1
  • Product Type SK Series, IP67 String Pots
  • Output Signal 0 – 10 VDC
  • Housing Material Polycarbonate + Stainless Mounting Bracket
  • Operating Temperature (Deg F) -40 – 185
  • Operating Temperature -40 – 85
  • Resolution Continuous Analog
  • IP Rating IP67
  • Hazardous Area Approvals No
  • Full Stroke Ranges 10160
  • Accuracy .35
  • Repeatability .02
  • Encoder Drive No
  • Measuring Cable Nylon-Coated Stainless Steel
SKH Cable Actuated Position Sensors  1
  • Product Type SK Series, IP67 String Pots
  • Output Signal CANopen
  • Housing Material Polycarbonate + Stainless Mounting Bracket
  • Operating Temperature (Deg F) -40 – 185
  • Operating Temperature -40 – 85
  • Resolution 12 bit
  • IP Rating IP67
  • Hazardous Area Approvals No
  • Full Stroke Ranges 10160
  • Accuracy .35
  • Repeatability .02
  • Encoder Drive No
  • Measuring Cable Nylon-Coated Stainless Steel
SKJ Cable Actuated Position Sensors  1
  • Product Type SK Series, IP67 String Pots
  • Output Signal CAN J1939
  • Housing Material Polycarbonate + Stainless Mounting Bracket
  • Operating Temperature (Deg F) -40 – 185
  • Operating Temperature -40 – 85
  • Resolution 12 bit
  • IP Rating IP67
  • Hazardous Area Approvals No
  • Full Stroke Ranges 10160
  • Accuracy .35
  • Repeatability .02
  • Encoder Drive No
  • Measuring Cable Nylon-Coated Stainless Steel