2818202-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Support
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 120 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Derivation Busbar Support on Post Insulator
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2818859-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Derivation
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 250 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Junction/Derivation Busbar Support on Post Insulator
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2830027-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Accessory
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 120 mm – Tube 50 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Expansion Connector for Tubes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2830511-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Support
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 100 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Busbar Junction Support
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2830515-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Termination
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 100 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type 90° Palm Termination for Tubes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2830944-2 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Termination
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 100 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type 90° Palm Termination for Tubes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2830952-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Termination
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 100 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Rubberized Expansion Termination for Alu Stud
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2830954-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Accessory
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 100 mm – Stud 30 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Bimetallic Tee Connector for Tubes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2830955-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Termination
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 100 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Expansion 90° Palm Termination for Tubes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric