1544242-1 Leadframes
  • Product Type Leadframe
  • Solder Inlay Without
  • Winding Direction Down
  • Clip Style Single-In-Line (SIL)
  • Hold-Down Feature Without
  • Frame Thickness .25
  • Frame Width 18.1
  • Clip Length 1.4
  • Clip Type Y1
  • Contact Plating Material Pre-Tin
  • Pin Length 9.5
  • Contact Base Material Phosphor Bronze
  • Contact Termination Type Through Hole
  • Centerline 2.54
  • PCB Thickness 1.15
  • Standoff Height .8
  • Gap Size .9
  • Packaging Quantity 30000
192004-8 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
7-192013-1 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
7-192043-2 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
SIL09E102J Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 8
  • Tolerance 5%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 1K
  • Power Rating .2
  • Voltage Rating 100
  • Number of Terminations 9
  • Termination Type Preformed Leadframe
  • Mount Style SIL Network
  • Dimensions 22.86 x 2.5
  • Temperature Coefficient ±200
  • Operating Temperature Range -55 – 125
  • Packaging Method Loose Piece - Box
1-192008-3 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
1-192044-9 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
1-5161390-3 DIP & SIP Switches
  • Product Type Switch
  • Sealed No
  • Switch Type DIP
  • Actuator Style Slide
  • Number of Switches 13
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 13
  • Actuator Color Red
  • Contact Mating Area Plating Material Tin
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.2
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Color Natural
  • Housing Material Nylon - GF
  • Centerline 2.54
  • Length 35.56
  • Height 8.5
  • Operating Temperature Range -25 – 70
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 150
  • Packaging Method Box & Carton
  • Comment Soldering in "off" position only
192007-7 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
192008-6 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
192042-5 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
2-192033-0 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
225349-9 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Silver
  • Body Shape Circular
  • Crimp Type Dual
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 214
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Grade Military