619400-1 RF Connectors
  • Connector Interface Siemax
  • Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Multiple Port
  • Number of Positions 2
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 2
  • Impedance 75
  • Body Material Brass
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Bronze
  • Termination Method to Printed Circuit Board Surface Mount
  • Coupling Mechanism Push On
  • Connector Mounting Type Board Mount
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 3
  • Height above PCB 6.4
  • Operating Temperature Range -40 – 85
  • Operating Frequency 5
  • Packaging Method Reel
  • Dielectric Material PTC
619401-1 RF Connectors
  • Connector Interface Siemax
  • Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Multiple Port
  • Number of Positions 2
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 2
  • Impedance 75
  • Body Material Brass
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Bronze
  • Termination Method to Printed Circuit Board Surface Mount
  • Coupling Mechanism Latching Quick Lock
  • Connector Mounting Type Board Mount
  • Captivation Method Mechanical
  • Detent Without
  • Height above PCB 6.4
  • Operating Temperature Range -40 – 85
  • Operating Frequency 5
  • Packaging Method Reel
  • Dielectric Material PTC