4-1601140-1 Magnet Wire Terminals  1
  • Lead Wire Size 22 – 18
  • Termination Method IDC Standard
  • Overall Length 6.35
  • Packaging Method Loose Piece
1601138-1 Magnet Wire Terminals  1
  • Termination Method IDC Standard
  • Mating Tab Width 3.3
  • Magnet Wire Size .56 – 2.06
  • Magnet Wire Size 23 – 12
  • Overall Length 22.15
  • Packaging Method Reel
4-1601041-3 Magnet Wire Terminals  1
  • Termination Method IDC Standard
  • Mating Tab Width 1.02
  • Magnet Wire Size .16 – 1.02
  • Magnet Wire Size 34 – 18
  • Overall Length 12.32
  • Packaging Method Bag
1601140-1 Magnet Wire Terminals  1
  • Lead Wire Size 22 – 18
  • Termination Method IDC Standard
  • Overall Length 6.35
  • Packaging Method Reel
4-1601000-1 Magnet Wire Terminals  1
  • Lead Wire Size 22 – 18
  • Lead Wire Size .3 – .8
  • Magnet Wire Size 34 – 18
  • Overall Length 8.64
1601056-1 Magnet Wire Terminals  1
  • Wire/Cable Type Lead Wire
  • Lead Wire Size 20
  • Lead Wire Size .5
  • Plating Material Unplated
  • Termination Method IDC Standard
  • Mating Retention Type Barbs
  • Mating Tab Thickness .51
  • Magnet Wire Size .16 – 1.02
  • Magnet Wire Size 34 – 18
  • Overall Length 7.62
  • Packaging Method Reel
  • Packaging Quantity 50000
  • Comment Magnet wire 30 AWG or smaller also requires a wrap post per P/N 1601447
4-1601009-4 Magnet Wire Terminals  1
  • Plating Material Nickel
  • Underplating Material Nickel
  • Termination Method IDC Standard
  • Mating Tab Width 1.02
  • Magnet Wire Size .16 – 1.02
  • Magnet Wire Size 34 – 18
  • Stock Thickness (Magnet Wire Side) .51
  • Overall Length 8.76
  • Packaging Method Loose Piece
1601237-1 Magnet Wire Terminals
  • Lead Wire Size 20
  • Lead Wire Size .5
  • Termination Method IDC Standard
  • Magnet Wire Size .13 – .36
  • Magnet Wire Size 36 – 27
  • Overall Length 7.62
  • Packaging Method Reel
4-1601035-1 Magnet Wire Terminals  1
  • Termination Method IDC Standard
  • Mating Tab Width 4.75
  • Magnet Wire Size .16 – 1.02
  • Magnet Wire Size 34 – 18
  • Stock Thickness (Magnet Wire Side) .51
  • Overall Length 16.64
  • Packaging Method Loose Piece